More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

LOW FLOW MAGMETER

FMG80A   
1 year warranty
 
Low Flow Magmeter
FMG80A:LOW FLOW MAGMETER
Click for larger image.
   
$2,410.00  FMG82A
No Moving Parts
Requires No Straight Pipe
Chemical and Corrosion Resistant
Insensitive to Fluid Density and Fluid Viscosity Changes
NEMA 4X (IP66)

View related products - Electromagnetic Flow Meters

Click to scroll below to order See Specs PDF

The FMG80A Series magmeter is designed for low-flow chemical injection or difficult-to-meter applications with pulsating metering pumps in ¼ to ¾" pipe/tube. The housing is made of sturdy splashproof HDPE plastic.

With no moving parts, the FMG80A Series can handle fluids containing particulate matter without clogging or jamming, keeping maintenance at a minimum. With no metallic parts (100% PVDF body and PVDF carbon fiber-filled electrodes), the meter is corrosion-resistant and compatible with a wide range of chemicals. Accuracy is maintained with conductive fluids (>20 micro Siemens) of varying viscosities and densities.

The FMG80A Series meter is compact enough to fit most pump/ injection systems. With zero straight pipe required after an elbow, it can be easily mounted in tight spaces. The mounting bracket adds stability. The FMG80A Series meter has opto-coupled current sinking or current sourcing pulse as well as a 4 to 20 mA output that can be connected to many OMEGA™ panel meters, controllers and data loggers; outputs and power are provided through a 6 m (19.7') cable with 8-pin female circular connector.

Specifications
Pipe Sizes: ¼, ⅜, ½, and ¾"
Fittings: Fittings with two NPT threaded adaptors (included)
Materials Body: PVDF
Electrodes: PVDF carbon fiber-filled
Ground: PVDF carbon fiber-filled
Housing: HDPE with glass fiber
Fittings: PVDF
Adaptors (NPT): PVDF or polypropylene
Temperature:
    Ambient: -18 to 54°C (0 to 130°F)
    Fluid: 0 to 93°C (32 to 200°F)
Pressure: 150 psi
Flow Range:
    FMG81A, FMG82A: 3 GPM max (0.03 GPM cut off)
    FMG83A, FMG84A: 20 GPM max (0.2 GPM cut off)
Accuracy:
    FMG81A, FMG82A: ±1%, ±0.002 GPM of reading across rated range
    FMG83A, FMG84A: ±1%, ±0.005 GPM of reading across rated range
Output Signal: Optocoupled current sinking or current sourcing pulse output; 30 Vdc, 5 mA max, 4 to 20 mA current loop; 7 Vdc plus load voltage drop min; 50 Vdc max
    FMG81A, FMG82A: 1000 pulses/liter (3785 pulses/gallon)
    FMG83A, FMG84A: 500 pulses/liter (1892 pulses/gallon)
Power: 10 to 15 Vdc, 150 mA (linear power supply recommended)
Fluid Conductivity: >20 microSiemens
Environmental: NEMA 4X (IP66)
Cable Length: 6 m (19.7'), cable with 8-pin female circular connector


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 FMG81A 6 weeks   2,410.00    Magmeter ¼ NPT, EPDM 3 GPM  
 FMG82A 4 weeks   2,410.00    Magmeter 3/8 NPT, EPDM 3 GPM  
 FMG83A 6 weeks   2,545.00    Magmeter ½ NPT, EPDM 20 GPM  
 FMG84A 2 weeks   2,545.00    Magmeter ¾ NPT, EPDM 20 GPM  
 FMG80-CABLE 6 weeks   176.00    Replacement 6m (19.7') cable with 8-pin female circular connector  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with 6m (19.7') cable with 8-pin female circular connector and operator’s manual.


 Ordering Example: (1) FMG80-CABLE 2.4 m (8') cable, $176.00,  plus (1) FMG81A Magmeter 1/4 NPT, EPDM 3 GPM, $2,410.00, $176.00 + 2,410.00 = $2,586

   
Keywords:Low Flow Magmeter, Electromagnetic Flowmeters, Magnetic Flow meter, magmeter, flow measurement, flow meters, mag meter, flow transmitter, water flow sensors, magnetic sensors, Electromagnetic, Flow, Electro magnetic, magnetic flow

   Back to topBack to top