OMEGA’s FMG90 Series
electro-magnetic flow sensor for
conductive liquid media was
developed for OEM applications
and does not contain any moving
parts. FMG90 series is the most
economic electromagnetic
flowmeter due to the cost optimized
plastic construction. Its design is
compact and lightweight. Six flow
ranges are available. Changes in
temperature, density, viscosity,
concentration or electrical
conductivity of the medium do not
affect the output signal. The sensor
is intended for continuous
measurement of flow rates or for
dosing/batching of liquids with a
minimum conductivity of 20 ?S/cm.
Specifications Materials: Electrodes and Grounding Rings: Stainless steel 316L Measuring Pipe and Process Connections: PVDF O-Rings: EPDM Housing: ABS Accuracy: 1% of reading Repeatability: 1% Minimum Conductivity of Medium: Water and other conductive liquids/ 20 µS/cm Medium Temperature: -10 to 60°C (14 to 140°F) (non-freezing) Ambient Temperature: 5 to 60°C (41 to 140°F) Maximum Working Pressure: 145 psi at 20°C (68°F) 116 psi at 40°C (104°F) 87 psi at 60°C (140°F) Response Time: <100 ms Indications: Red LED = power, green LED = flow Signal Shape: Square wave frequency, can be connected as PNP or NPN open collector pulse duty ratio 50:50, maximum signal current 25 mA Electrical Data: Supply: 24 Vdc ±15% Consumption: 0.6 W Protection Measures: Short-circuit proof and polarity protection Connection: 4 pin plug connector M12 x 1 Class: NEMA 4 (IP65) (with attached cable socket)
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with operator’s manual (cable sold separately).
Keywords:ELECTROMAGNETIC FLOWMETER With PVDF and 316L Construction, , Electromagnetic, Flow, Electro magnetic, magnetic flow