More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Insertion Magnetic Flow Meter

FMG900 Series   
1 year warranty
 
Insertion Magnetic Flow Meter
FMG900 Series:Insertion Magnetic Flow Meter
Click for larger image.
   
$2,685.00  FMG903
Durable
Adjustable Depth
Hot-Tap Available
Brass or Stainless Steel
Immersibility Available
Reverse Flow Output Available
3 to 48" Diameter Pipes

View related products - Electromagnetic Flow Meters

Click to scroll below to order See Specs PDF Manuals

The complete lack of moving parts of this insertion flow sensor is the source of its reliability. There is no rotor to stop turning in dirty water and there are no bearings to wear out. Brass and stainless steel models withstand a variety of temperature, pressure, and chemical conditions. Reverse flow output and immersibility are optional. A rapidly reversing magnetic field is produced in the lower housing. As the fluid moves through this field, a voltage is generated that is measured and translated into a frequency signal proportional to flow rate. This square wave signal can be sent directly to a PLC, control or converted to 4 to 20 mA with the FTB700-T shown below (optional). A modular system of electronics can be attached directly to the flow sensor or remotely mounted. The FMG900 series can provide full indication of rate and total with the (optional) FTB700-D or just a 4 to 20 mA output with the (optional) FTB700-T blind transmitter. The adaptor fitting of the standard unit is a male NPT, and can be directly threaded into ordinary saddles or threaded weld fittings. The hot tap versions include an isolation valve, allowing hot-tap installation, or installation and removal under pressure. Hot tap units include the appropriate installation valve.

Flow Range LPM (GPM)
Pipe Size Min Flow Max Flow
3 23 (6) 1666 (440)
4 42 (11) 2964 (783)
6 95 (25) 6670 (1762)
8 167 (44) 11,860 (3133)
10 261 (69) 18,530 (4895)
12 375 (99) 26,687 (7050)
14 507 (134) 36,325 (9596)
16 662 (175) 47,443 (12,533)
18 840 (222) 60,050 (15,863)
20 1,037 (274) 74,134 (19,584)
24 1,495 (395) 160,749 (28,200)
30 2,336 (617) 166,800 (44,064)
36 3,361 (888) 240,192 (63,452)
SPECIFICATIONS
Power: 12 to 24 Vdc, 250 mA
Flow Range: 0.28 to 20 ft/sec (0.08 to 6.09 m/sec) Connection Size
Standard Units:NPT male, hot tap models, 2 NPT male
Ambient Temperature: -17 to 72°C (0 to 160°F)
Fluid Temperature: 0 to 93°C (32 to 200°F)
Maximum Pressure: 13.8 bar (200 psi)
Minimum Conductivity: 20 microSiemens/cm
Shaft and Fitting: 316 SS or brass (depending on model)
Electrodes: Hastelloy®
Electrode Cap: PVDF
Housing: Cast powder-coated aluminum
Valve: Bronze or SS (depending on model)
O-Ring: EPDM
Accuracy: ±1% of full scale
Output: Square wave pulse, opto isolated, 550 Hz @ 20 ft/sec 6 mA max, 30 Vdc forward flow standard (reverse flow optional)
Empty Pipe: Defaults to zero flow


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    FMG901 6 weeks   2,630.00    Brass insertion style magmeter, 76 to 254 mm (3 to 10") pipe  
    FMG902 6 weeks   2,975.00    Brass insertion style magmeter, 254 to 1219 mm (10 to 48") pipe  
Click to expand/minimize a list of what others bought with the FMG903  FMG903 2 weeks   2,685.00    SS insertion style magmeter, 76 to 254 mm (3 to 10") pipe  
    FMG904 6 weeks   2,925.00    SS insertion style magmeter, 254 to 1219 mm (10 to 48") pipe  
    FMG905 2 weeks   3,375.00    Brass insertion style magmeter, hot tap, 76 to 254 mm (3 to 10") pipe  
    FMG906 6 weeks   3,585.00    Brass insertion style magmeter, hot tap, 254 to 1219 mm (10 to 48") pipe  
    FMG907 6 weeks   4,600.00    SS insertion style magmeter, hot tap, 76 to 254 mm (3 to 10") pipe  
    FMG908 6 weeks   4,570.00    SS insertion style magmeter, hot tap, 254 to 1219 mm (10 to 48") pipe  
 Accessories
Click to expand/minimize a list of what others bought with the FTB700-T  FTB700-T 6 weeks   900.00    Blind 4 to 20 mA transmitter  
Click to expand/minimize a list of what others bought with the FTB700-D  FTB700-D    Consult sales   Remote rate and total display with 4 to 20 mA output  
Click to expand/minimize a list of what others bought with the PSU-93  PSU-93 2 weeks   126.00    24 Vdc power supply, 200 mA  
Click to expand/minimize a list of what others bought with the TX4-100  TX4-100 2 weeks   93.00    4 conductor hook-up wire  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with operator's manual.

For reverse flow option add a "-RF" to the model number and $149 to the price.


 Ordering Example: (1) FMG901 Brass insertion style magmeter,, $2,630.00,  plus (1) PSU-93 Power supply, $126.00,  plus (1) TX4-100 Multi conductor wire, $93.00, $2,630.00 + 126.00 + 93.00 = $2,849

   
Keywords:Insertion Magnetic Flow Meter, Insertion Magmeters, magnetic flow meter, magnetic flowmeter, flow meter, flow measurement, Insertion-style meter, Insertion-style meter, electro magnetic flow meter, mag meter, liquid flow, flow transmitter, electromagnetic , flow transmitter flowmeter, mag. FMG2500, water flow sensors, water flow measurement , auto ranging digital multimeter diode temperature measurement

   Back to topBack to top