Electromagnetic insertion type flow meters are designed for use with conductive
liquids in 25 to 305 mm (1 to
12") pipe. A choice of materials
(stainless steel, brass, and PVC)
allows the meter to adapt to a range
of temperature, pressure, and
corrosive environments.
The FMG980 is highly suitable for
difficult applications with changing
viscosities and pulsating flows,
such as air-driven diaphragm
pumps. With no moving parts,
these meters can be used in “dirty”
applications where debris would
foul a mechanical meter. Like all
magmeters, when used in chemical
injection applications, these meters
should be installed upstream of
the chemical line (or far enough
downstream to allow complete
mixing of fluids before the meter).
Designed for modularity and
versatility, the FMG980 Series has
a current-sinking pulse output that
can be combined with a transmitter
or indicator. For analog output and
display of rate and total, an
FMG980 display can be used.
Blind analog output is provided by
the FMG-1000-MAW.
FMG980 Series fixed depth insertion
meters require special fittings
for installation.
Specifications Pipe Sizes: 25 to 305 mm (1 to 12") Materials Mechanical: 316 SS/ Brass/PVC Electrodes: Hastelloy® Housing: Cast powder-coated aluminum Electrode Cap: PVDF O-Ring: EPDM (FKM optional) Power Full Power: 12 to 25 Vdc, 250 mA Low Power: 12 to 25 Vdc, 40 mA average with 250 mA peaks Flow Rate: 0.28 to 20 ft/sec (0.08 to 6.09 m/sec) Temperature Ambient: -17 to 72°C (0 to 160°F) Fluid Temperature: Brass/SS: 0 to 93°C (32 to 200°F) PVC: 0 to 55°C (32 to 130°F) @ 0 psi Pressure: Brass/SS: 13.8 bar (200 psi) PVC: 10 bar (150 psi) @ 75°F Minimum Conductivity: 20 microSiemens/cm Calibration Accuracy: ±1% of full scale Output: Square wave pulse, opto isolated, 550 Hz @ 20 ft/sec Empty Pipe Detection:Defaults to zero flow Regulatory: CE mark (stainless steel, brass and standard power only)
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with operator’s manual.
Fittings are sold separately.
Keywords:flow, meter, electromagnetic, insertion, magnetic