More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Economical Pitot Tube Flow Sensors

FPT-3000   
 
Pitot Tube Flow Sensors | In-Line Flow Sensors
FPT-3000:Economical Pitot Tube Flow Sensors
Click for larger image.
   
$500.00  FPT-3025
Includes Shut-Off Valves on Both Pressure Connections
Low Pressure Drop
Low Maintenance
Rugged Construction Yields, Non-Clogging, Stable Design
Applications
Remediation
Natural, Flare, Flue, Stack Gas
Boiler Feed-Water
Cooling Water
Superheated, Saturated, or Geothermal Steam
Combustion or Compressed Air
Oil Flow Monitoring

View related products - Vortex Shedding Flow Meters and Pitot Tubes

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The FPT-3000 Series in-line flow sensors are two averaging pitot tubes for compatible gases and liquids. They provide accurate and convenient flow rate sensing for a schedule 40 pipe, when purchased with a suitable differential pressure gage with appropriate range. Extremely reliable, proven technology, pitot tubes, have been used in flow measurement for years. Multiple sensing point measurement and built-in averaging capability eliminates the need for “traversing” the flowing stream with single point velocity pressure measurement which saves time.

The FPT-3000 averaging flow sensors are designed to be inserted in the pipeline through a compression fitting and are available for pipe sizes from 2.5 to 25.4 cm (1 to 10"). All models include convenient and quick-acting quarter-turn ball valves to isolate the sensor for zeroing with 1/8 female NPT valve assembly process connections.

Specifications
Accuracy: ±2%
Materials of Construction:
    Valves: Brass with TFE seats and BUNA-N O-Rings
    Head and Sensor Tube: 304 SS
    Compression Fitting: ¼ NPT Brass
    Valve Connections: ⅛ female NPT
Maximum Pressure: 13.7 bar (200 psig)
Maximum Temperature: 93.3°C (200°F)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 FPT-3010 2 weeks   500.00    Pipe Size 1", Averaging pitot tube flow sensor, Weight kg (lb) 0.34 (0.75)  
 FPT-3012 2 weeks   500.00    Pipe Size 1¼", Averaging pitot tube flow sensor, Weight kg (lb) 0.34 (0.75)  
 FPT-3015 2 weeks   500.00    Pipe Size 1½", Averaging pitot tube flow sensor, Weight kg (lb) 0.34 (0.75)  
 FPT-3020 2 weeks   500.00    Pipe Size 2", Averaging pitot tube flow sensor, Weight kg (lb) 0.34 (0.75)  
 FPT-3025 Consult Sales   500.00    Pipe Size 2½", Averaging pitot tube flow sensor, Weight kg (lb) 0.34 (0.75)  
 FPT-3030 Consult Sales   570.00    Pipe Size 3", Averaging pitot tube flow sensor, Weight kg (lb) 0.34 (0.75)  
 FPT-3040 Consult Sales   715.00    Pipe Size 4", Averaging pitot tube flow sensor, Weight kg (lb) 0.36 (0.80)  
 FPT-3060 Consult Sales   845.00    Pipe Size 6", Averaging pitot tube flow sensor, Weight kg (lb) 0.36 (0.80)  
 FPT-3080 Consult Sales   1,070.00    Pipe Size 8", Averaging pitot tube flow sensor, Weight kg (lb) 0.38 (0.85)  
 FPT-3100 2 weeks   1,260.00    Pipe Size 10", Averaging pitot tube flow sensor, Weight kg (lb) 0.32 (0.70)  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with shut-off valves on both pressure ports, compression fitting to mount, and operator’s manual.

 Related Links - Related Products
 Related Products
PX5200 Rangeable dp Transmitter PX5200 Rangeable dp Transmitter:
Pressure Transmitter, Rangeable Wet/Wet Differential
   
Keywords:inline, in-line, flow, sensor, pilot tube, gas flow, water flow.

   Back to topBack to top