More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Ceramic Insulated Finned Strip Heaters

FSH Series   
RoHS
 
Finned Strip Heaters
FSH Series:Ceramic Insulated Finned Strip Heaters
Click for larger image.
   
Excellent for Use in Air Heating, Air Ovens, and Load Banks
Seamless Stainless Steel Sheath
Post Terminals
Ceramic Element Support
Magnesium Oxide Packing

View related products - Strip Heaters

Click to scroll below to order See Specs PDF

CONTRUCTION
1.Seamless stainless steel sheath
2. Post terminals
3. Ceramic element support
4. Element wire situated close to outside surface for maximum heat transfer and minimum internal temperature while preserving good dielectric qualities
5. Magnesium oxide packing
6. Aluminum fins offering maximum radiating surface and providing for rapid heat transfer to the surrounding medium. Stainless steel fins are available for corrosive environments. Aluminum fins are standard.

TOLERANCES Length: Up to 610 mm (24"),
±1.6 mm (1/16"); 610 mm (24") and over,
±3.2 mm (1/8")
Wattage: -10 to 5% at rated voltage



Formula for Determination of Watt Density
Watts/sq. in. = Total unit wattage
F (finned length) x3


Type of Air Ft./min. °C (°F) Max. Watts/Sq. In.
Still Up to 149 (300) 20
Still 149 to 315 (300 to 600) 16
Still 315 to 427 (600 to 800) 10
Moving 600 Up to 93 (200) 40
Moving 600 to 204 (200 to 400) 30
Moving 600 204 to 315 (400 to 600) 20
Moving 1200 Up to 93 (200) 50
Moving 1200 to 204 (200 to 400) 35
Moving 1200 204 to 315 (400 to 600) 25

Model No.WattsDimensions: cm (in)
ABF
FSH-080-120V 400 20 (8) 18 (7) 8 (3)
FSH-080-240V 400 20 (8) 18 (7) 8 (3)
FSH-105-120V 300 27 (10.5) 24 (10) 15 (6)
FSH-105-240V 300 27 (10.5) 24 (10) 15 (6)
FSH-120-120V 500 30 (12) 28 (11) 20 (8)
FSH-120-240V 500 30 (12) 28 (11) 20 (8)
FSH-121-120V 750 30 (12) 28 (11) 20 (8)
FSH-121-240V 750 30 (12) 28 (11) 20 (8)
FSH-150-120V 500 39 (15) 36 (14) 27 (11)
FSH-150-240V 500 39 (15) 36 (14) 27 (11)
FSH-180-120V 750 46 (18) 43 (17) 34 (13)
FSH-180-240V 750 46 (18) 43 (17) 34 (13)
FSH-181-120V 1250 46 (18) 43 (17) 34 (13)
FSH-181-240V 1250 46 (18) 43 (17) 34 (13)
FSH-237-120V 1000 60 (24) 58 (23) 48 (19)
FSH-237-240V 1000 60 (24) 58 (23) 48 (19)
FSH-357-240V 2500 91 (36) 58 (23) 48 (19)


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
    FSH-080-120V 9 weeks   256.00    Finned strip heater, 400 W RoHS compliant
    FSH-080-240V 2 weeks   194.00    Finned strip heater, 400 W RoHS compliant
    FSH-120-120V 9 weeks   208.00    Finned strip heater, 500 W RoHS compliant
    FSH-120-240V 9 weeks   208.00    Finned strip heater, 500 W RoHS compliant
    FSH-121-120V 9 weeks   208.00    Finned strip heater, 750 W RoHS compliant
    FSH-121-240V 9 weeks   271.00    Finned strip heater, 750 W RoHS compliant
    FSH-105-120V 9 weeks   258.00    Fineed strip heater 300W RoHS compliant
Click to expand/minimize a list of what others bought with the FSH-105-240V  FSH-105-240V 2 weeks   198.00    Finned strip heater 300W RoHS compliant
    FSH-150-120V 9 weeks   228.00    Finned strip heater 500W RoHS compliant
    FSH-150-240V 9 weeks   228.00    Finned strip heater 500W RoHS compliant
    FSH-180-120V 2 weeks   253.00    Finned strip heater 750W RoHS compliant
    FSH-180-240V 9 weeks   253.00    Finned strip heater, 750 W RoHS compliant
    FSH-181-120V 9 weeks   253.00    Finned strip heater, 1250 W RoHS compliant
    FSH-181-240V 9 weeks   338.00    Finned strip heater, 1250 W RoHS compliant
    FSH-237-120V 9 weeks   355.00    Finned strip heater 1000W RoHS compliant
    FSH-237-240V 9 weeks   299.00    Finned strip heater 1000W RoHS compliant
    FSH-357-240V 2 weeks   495.00    Finned strip heater 2500 W RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Ordering Example: (1) FSH-105-120V finned strip heater, 300 watts, $258.00

   
Keywords:Finned Strip Heaters, air heaters

   Back to topBack to top