More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Solenoid Valve Timers for DIN 43650A Connectors

FSV-AT2000   
1 year warranty
 
Solenoid Valve Timers for DIN 43650A Connectors
FSV-AT2000:Solenoid Valve Timers for DIN 43650A Connectors
Click for larger image.
   
Analog Version for Economy
Digital Version for Precision
Valve Test Function on Both Models

View related products - Valves

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

These full featured, high quality electronic timers are designed to control solenoid valves. They are ideal for: autodrain valves, sampling valves, lubrication systems and air dryers. They mount directly on solenoid valves with DIN 43650A Form A connectors. Both models have LED indicators to indicate valve status.

SPECIFICATIONS
Supply Voltage: 24 to 240 Vac/dc (50 to 60 Hz)
Current Consumption: 4 mA max
Operating Temperature: -20 to 52°C (-4 to 125°F)
Environmental Protection: NEMA 4 (IP65)
Switch Holding Voltage: 400 V
Inrush Current: 10 Amps for 10 msec
Duty Cycle: 100%
Switch Life: 300 million operations
Manual Override: Test
Repeat Accuracy: ±1%
Timing Temp. Coefficient: ±0.005%/°C
Time:
   ON Time: 0.5 to 10 sec
   OFF Time: 30 sec to 45 min


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the FSV-AT2000  FSV-AT2000    Consult sales   Analog timer (Requires cable sold separately)  
 Accessories
    FSV-CABLE 2 weeks   43.50    1.8 m (6') grounded 115 Vac cable with DIN 43650A connector, UL approved  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with operator's manual.
 Ordering Example: (1) FSV-CABLE Power Cord, $43.50

 Related Links - Related Products
 Related Products
FSV-30 FSV-30:
Pilot Operated Niploy Solenoid Valves  - Discontinued
SV-300 SV-300:
OMEGA-FLO™ 2-way General Purpose Solenoid Valves
1/8 " to 1/4 " NPT - Discontinued
SV-330 SV-330:
OMEGA-FLO™ 2-way General Purpose Solenoid Valves
1/4 " to 1/2 " NPT - Discontinued
SV-350 SV-350:
OMEGA-FLO™ 2-way Zero Differential Solenoid Valves ½" to 2½" NPT - Discontinued
SV4000A Series SV4000A Series:
2-Way Solenoid Valves - For Hot Water and Steam
SV3300 Series SV3300 Series:
OMEGA-FLO™ 2-Way General Purpose Solenoid Valves
SV3100 Series SV3100 Series:
2-Way Direct Acting Solenoid Valves
   
Keywords:Solenoid Valve Timers for DIN 43650A Connectors, accelerometer data logger miniature terminal blocks multimeter calibration

   Back to topBack to top