|
|
|
|
Solenoid Valve Timers for DIN 43650A Connectors
|
Click for larger image. |
|
|
|
|
|
|
These full featured, high quality electronic timers are designed to control solenoid valves. They are ideal for: autodrain valves, sampling valves, lubrication systems and air dryers. They mount directly on solenoid valves with DIN 43650A Form A connectors. Both models have LED indicators to indicate valve status.
SPECIFICATIONS
Supply Voltage: 24 to 240 Vac/dc (50 to 60 Hz)
Current Consumption: 4 mA max
Operating Temperature: -20 to 52°C (-4 to 125°F)
Environmental Protection: NEMA 4 (IP65)
Switch Holding Voltage: 400 V
Inrush Current: 10 Amps for 10 msec
Duty Cycle: 100%
Switch Life: 300 million operations
Manual Override: Test
Repeat Accuracy: ±1%
Timing Temp. Coefficient: ±0.005%/°C
Time:
ON Time: 0.5 to 10 sec
OFF Time: 30 sec to 45 min
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with operator's manual.
Ordering Example: (1) FSV-CABLE Power Cord, $43.50
|
|
|
|
|
|
|
Related Links -
Related Products
|
Related Products |
|
FSV-30: |
Pilot Operated Niploy Solenoid Valves - Discontinued |
|
|
|
SV-300: |
OMEGA-FLO™ 2-way General Purpose Solenoid Valves 1/8 " to 1/4 " NPT - Discontinued |
|
|
|
SV-330: |
OMEGA-FLO™ 2-way General Purpose Solenoid Valves 1/4 " to 1/2 " NPT - Discontinued |
|
|
|
SV-350: |
OMEGA-FLO™ 2-way Zero Differential Solenoid Valves ½" to 2½" NPT - Discontinued |
|
|
|
|
|
|
|
|