OMEGA™ flow through heaters are designed primarily
for providing heat that regulates liquid temperature
from 32 to 88°C (90 to 190°F). The heaters have a
titanium element that resists corrosion. The flow
through tube is 381 mm (15") long and has 1 1/2 NPT
female pipe connections and is available in 304 SS.
The safety high limit trip point for the heater is 99°C
(210°F). The 201 x 145 x 89 mm (7.9 x 5.7 x 3.5")
enclosure is made of ABS plastic and is water resistant.
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with operator’s manual. Ordering Example: (1) FTH-1500-120 Flow through heater, 1.5 kW, $1,225.00