More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

CHROME-PLATED QUICK COUPLINGS
Mechanically Keyed Brass Couplings

FT-MC Series   
RoHS
 
FT-MC Series:CHROME-PLATED QUICK COUPLINGS  Mechanically Keyed Brass Couplings
Click for larger image.
   
$40.50  FT-MC24-02-K2
Available in Chrome-Plated Brass
Three Keyed, Non-Interchangeable Combinations
Keyed Combinations Have Same Color-Code
Available in Panel Mount and Pipe Thread Bodies
Straight Through or Single End Shutoff, 1/8" Flow Size

View related products - Pumps & Mixers

Click to scroll below to order See Specs PDF

Keyed quick couplings are specifically designed for small flexible hose and plastic tubing applications which require positive mechanical connections and non-interchangeable lines. They provide economical, keyed, high reliability, fool proof connections that are compatible with lower pressure and size requirements for instrumentation applications.

Warning: Standard thermoplastic and chrome-plated brass quick disconnects cannot be interchanged with keyed quick disconnect couplings because they will leak.

1/8" Flow - COUPLING BODIES

Pipe Thread
MALE THREAD STRAIGHT THRU
MODEL NO.
SHUTOFF
MODEL NO.
1/8" NPTFT-MC10-02-K*FT-MCD10-02-K*
1/4" NPTFT-MC10-04-K*FT-MCD10-04-K*

Panel Mount with Hose Barb
TUBING STRAIGHT THRU
MODEL NO.
SHUTOFF
MODEL NO.
1/8" IDFT-MC16-02-K*FT-MCD16-02-K*
1/4" IDFT-MC16-04-K*FT-MCD16-04-K*

Panel Mount Ferruless Polytube Fitting†, PTF
TUBING STRAIGHT THRU
MODEL NO.
SHUTOFF
MODEL NO.
1/4" OD x .170" IDFT-MC12-04-K*FT-MCD12-04-K*


1/8" Flow - INSERTS

Pipe Thread
MALE THREAD STRAIGHT THRU
MODEL NO.
1/8" NPTFT-MC24-02-K*

Hose Barb
TUBING STRAIGHT THRU
MODEL NO.
1/8" IDFT-MC22-02-K*
1/4" IDFT-MC22-04-K*

Ferruless Polytube Fitting†, PTF
TUBING STRAIGHT THRU
MODEL NO.
1/4" OD x .170" IDFT-MC20-04-K*
†PTF fittings are designed for semi-rigid tubing i.e. polyethylene, nylon, etc., and polyurethane tubing.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
 FT-MC10-02-K1    Consult sales   Brass coupling body, orange RoHS compliant
 FT-MC10-02-K3    Consult sales   Brass coupling body, blue RoHS compliant
 FT-MCD16-02-K1    Consult sales   Brass coupling body, orange RoHS compliant
 FT-MCD16-02-K2    Consult sales   Brass coupling body, yellow RoHS compliant
 FT-MCD16-02-K3    Consult sales   Brass coupling body, blue RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Part Number Builder
(1) (2) (3) (4)   
F
F
T
T
-
-
-
-
-
-
K
K
Qty:

Option Descriptions
(1) Straight Through / Shutoff
  Select
MC for Straight Through
MCD for Shutoff
(2) Coupling Bodies / Inserts
  Select
10 for Pipe Thread (Coupling Bodies)
12 for Panel Mount Ferruless Polytube Fitting (Coupling Bodies)
16 for Panel Mount with Hose Barb (Coupling Bodies)
20 for Ferruless Polytube Fitting (Inserts)
22 for Hose Barb (Inserts)
24 for Pipe Thread (Inserts)
(3) NPT
  Select
02 for 1/8" NPT
04 for 1/4" NPT
(4) Color
  Select
1 for Orange
2 for Yellow
3 for Blue
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:CHROME-PLATED QUICK COUPLINGS Mechanically Keyed Brass Couplings, wireless instrumentation

   Back to topBack to top