More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

SPECIALTY QUICK COUPLINGS
Multiple Mounting Easily connects 3 to 5 lines

FTPMM Series   
RoHS
 
FTPMM Series:SPECIALTY QUICK COUPLINGS Multiple Mounting Easily connects 3 to 5 lines
Click for larger image.
   
$45.00  FT-PMM12-04
Recommended for air, oil, gas, and water, for pressure or vacuum hookups, on test stands, beverage and fluid line connections.

View related products - Pumps & Mixers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Quick, convenient multiple couplings connect and disconnect several tubing lines at once and are easily made up from standard OMEGA ® Quick Couplings. Multiple mounts are available in thermoplastic or chrome-plated brass, 1/8" and 1/4" flow sizes. Various materials, flow, weight and space requirements are accommodated.

Consult sales for units available with Inconel construction



To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 FT-PMM12-04 Consult Sales   45.00    Delrin Acetal Straight Thru; 1/4" x .170" OD x ID, 6 x 4.3 Metric mm, 1/8" Flow, Ferruleless Polytube Fitting, PTF, Multiple Mount Bodies RoHS compliant
 FT-PLM120-06 9 weeks   70.00    Delrin Acetal Straight Thru; 3/8" x .250" OD x ID, 9.5 x 6 Metric mm, 1/4" Flow, Ferruleless Polytube Fitting, PTF, Multiple Mount Bodies RoHS compliant
 FT-PMMD12-04 2 weeks   54.00    Delrin Acetal Shutoff; 1/4" x .170" OD x ID, 6 x 4.3 Metric mm, 1/8" Flow, Ferruleless Polytube Fitting, PTF, Multiple Mount Bodies RoHS compliant
 FT-PLMD120-06 Consult Sales   76.00    Delrin Acetal Shutoff; 3/8" x .250" OD x ID, 9.5 x 6 Metric mm, 1/4" Flow, Ferruleless Polytube Fitting, PTF, Multiple Mount Bodies RoHS compliant
 FT-LMD120-06 2 weeks   136.00    Chrome-Plated Shutoff; 3/8" x .250" OD x ID, 9.5 x 6 Metric mm, 1/4" Flow, Ferruleless Polytube Fitting, PTF, Multiple Mount Bodies RoHS compliant
 FT-LMD120-04 2 weeks   121.00    Chrome-Plated Shutoff; 1/4" x .170" OD x ID, 6 x 4.3 Metric mm, 1/4" Flow, Ferruleless Polytube Fitting, PTF, Multiple Mount Bodies RoHS compliant
 FT-MMD12-04 15 weeks   105.00    Chrome-Plated Shutoff; 1/4" x .170" OD x ID, 6 x 4.3 Metric mm, 1/8" Flow, Ferruleless Polytube Fitting, PTF, Multiple Mount Bodies RoHS compliant
 FT-LM120-04 9 weeks   121.00    Chrome-Plated Straight Thru; 1/4" x .170" OD x ID, 6 x 4.3 Metric mm, 1/4" Flow, Ferruleless Polytube Fitting, PTF, Multiple Mount Bodies RoHS compliant
 FT-MM12-04 Consult Sales   91.00    Chrome-Plated Straight Thru; 1/4" x .170" OD x ID, 6 x 4.3 Metric mm, 1/8" Flow, Ferruleless Polytube Fitting, PTF, Multiple Mount Bodies RoHS compliant
 FT-LM120-06 2 weeks   121.00    Chrome-Plated Straight Thru; 3/8" x .250" OD x ID, 9.5 x 6 Metric mm, 1/4" Flow, Ferruleless Polytube Fitting, PTF, Multiple Mount Bodies RoHS compliant
 FT-MMD16-02 Consult Sales   91.00    Chrome-Plated Shutoff; 1/8" ID, 3.2 ID, 1/8" Flow, Hose Barb, Multiple Mount Bodies RoHS compliant
 FT-LMD160-04 Consult Sales   121.00    Chrome-Plated Shutoff; 1/4" ID, 6.4 ID, 1/4" Flow, Hose Barb, Multiple Mount Bodies RoHS compliant
 FT-LMD160-05 9 weeks   121.00    Chrome-Plated Shutoff; 5/16" ID, 7.9 ID, 1/4" Flow, Hose Barb, Multiple Mount Bodies RoHS compliant
 FT-LMD160-06 15 weeks   121.00    Chrome-Plated Shutoff; 3/8" ID, 9.5 ID, 1/4" Flow, Hose Barb, Multiple Mount Bodies RoHS compliant
 FT-MM16-02 Consult Sales   84.00    Chrome-Plated Straight Thru; 1/8" ID, 3.2 ID, 1/8" Flow, Hose Barb, Multiple Mount Bodies RoHS compliant
 FT-MM16-03 9 weeks   91.00    Chrome-Plated Straight Thru; 3/16" ID, 4.8 ID, 1/8" Flow, Hose Barb, Multiple Mount Bodies RoHS compliant
 FT-MM16-04 Consult Sales   84.00    Chrome-Plated Straight Thru; 1/4" ID, 6.4 ID, 1/8" Flow, Hose Barb, Multiple Mount Bodies RoHS compliant
 FT-LM160-04 3 weeks   105.00    Chrome-Plated Straight Thru; 1/4" ID, 6.4 ID, 1/4" Flow, Hose Barb, Multiple Mount Bodies RoHS compliant
 FT-LM160-05 Consult Sales   121.00    Chrome-Plated Straight Thru; 5/16" ID, 7.9 ID, 1/4" Flow, Hose Barb, Multiple Mount Bodies RoHS compliant
 FT-LM160-06 Consult Sales   105.00    Chrome-Plated Straight Thru; 3/8" ID, 9.5 ID, 1/4" Flow, Hose Barb, Multiple Mount Bodies RoHS compliant
 FT-PMM16-02 2 weeks   45.00    Delrin Acetal Straight Thru; 1/8" ID, 3.2 ID, 1/8" Flow, Hose Barb, Multiple Mount Bodies RoHS compliant
 FT-PMM16-03 9 weeks   45.00    Delrin Acetal Straight Thru; 3/16" ID, 4.8 ID, 1/8" Flow, Hose Barb, Multiple Mount Bodies RoHS compliant
 FT-PMM16-04 Consult Sales   45.00    Delrin Acetal Straight Thru; 1/4" ID, 6.4 ID, 1/8" Flow, Hose Barb, Multiple Mount Bodies RoHS compliant
 FT-PLM160-04 Consult Sales   70.00    Delrin Acetal Straight Thru; 1/4" ID, 6.4 ID, 1/4" Flow, Hose Barb, Multiple Mount Bodies RoHS compliant
 FT-PLM160-05 Consult Sales   70.00    Delrin Acetal Straight Thru; 5/16" ID, 7.9 ID, 1/4" Flow, Hose Barb, Multiple Mount Bodies RoHS compliant
 FT-PLM160-06 9 weeks   70.00    Delrin Acetal Straight Thru; 3/8" ID, 9.5 ID, 1/4" Flow, Hose Barb, Multiple Mount Bodies RoHS compliant
 FT-PMMD16-02 15 weeks   61.00    Delrin Acetal Shutoff; 1/8" ID, 3.2 ID, 1/8" Flow, Hose Barb, Multiple Mount Bodies RoHS compliant
 FT-PMMD16-03 Consult Sales   61.00    Delrin Acetal Shutoff; 3/16" ID, 4.8 ID, 1/8" Flow, Hose Barb, Multiple Mount Bodies RoHS compliant
 FT-PMMD16-04 Consult Sales   61.00    Delrin Acetal Shutoff; 1/4" ID, 6.4 ID, 1/8" Flow, Hose Barb, Multiple Mount Bodies RoHS compliant
 FT-PLMD160-04 Consult Sales   76.00    Delrin Acetal Shutoff; 1/4" ID, 6.4 ID, 1/4" Flow, Hose Barb, Multiple Mount Bodies RoHS compliant
 FT-PLMD160-05 9 weeks   76.00    Delrin Acetal Shutoff; 5/16" ID, 7.9 ID, 1/4" Flow, Hose Barb, Multiple Mount Bodies RoHS compliant
 FT-PLMD160-06 2 weeks   76.00    Delrin Acetal Shutoff; 3/8" ID, 9.5 ID, 1/4" Flow, Hose Barb, Multiple Mount Bodies RoHS compliant
 FT-PMMD22-02 15 weeks   61.00    Delrin Acetal Shutoff; 1/8" ID, 3.2 ID, 1/8" Flow, Hose Barb, Multiple Mount Inserts RoHS compliant
 FT-PMMD22-03 Consult Sales   61.00    Delrin Acetal Shutoff; 3/16" ID, 4.8 ID, 1/8" Flow, Hose Barb, Multiple Mount Inserts RoHS compliant
 FT-PMMD22-04 15 weeks   61.00    Delrin Acetal Shutoff; 1/4" ID, 6.4 ID, 1/8" Flow, Hose Barb, Multiple Mount Inserts RoHS compliant
 FT-PLMD220-04 15 weeks   61.00    Delrin Acetal Shutoff; 1/4" ID, 6.4 ID, 1/4" Flow, Hose Barb, Multiple Mount Inserts RoHS compliant
 FT-PLMD220-05 9 weeks   61.00    Delrin Acetal Shutoff; 5/16" ID, 7.9 ID, 1/4" Flow, Hose Barb, Multiple Mount Inserts RoHS compliant
 FT-PLMD220-06 15 weeks   61.00    Delrin Acetal Shutoff; 3/8" ID, 9.5 ID, 1/4" Flow, Hose Barb, Multiple Mount Inserts RoHS compliant
 FT-PMM22-02 15 weeks   45.00    Delrin Acetal Straight Thru; 1/8" ID, 3.2 ID, 1/8" Flow, Hose Barb, Multiple Mount Inserts RoHS compliant
 FT-PMM22-03 Consult Sales   45.00    Delrin Acetal Straight Thru; 3/16" ID, 4.8 ID, 1/8" Flow, Hose Barb, Multiple Mount Inserts RoHS compliant
 FT-PMM22-04 2 weeks   45.00    Delrin Acetal Straight Thru; 1/4" ID, 6.4 ID, 1/8" Flow, Hose Barb, Multiple Mount Inserts RoHS compliant
 FT-PLM220-04 15 weeks   45.00    Delrin Acetal Straight Thru; 1/4" ID, 6.4 ID, 1/4" Flow, Hose Barb, Multiple Mount Inserts RoHS compliant
 FT-PLM220-05 Consult Sales   45.00    Delrin Acetal Straight Thru; 5/16" ID, 7.9 ID, 1/4" Flow, Hose Barb, Multiple Mount Inserts RoHS compliant
 FT-PLM220-06 Consult Sales   45.00    Delrin Acetal Straight Thru; 3/8" ID, 9.5 ID, 1/4" Flow, Hose Barb, Multiple Mount Inserts RoHS compliant
 FT-LM220-05 Consult Sales   61.00    Chrome-Plated Straight Thru; 5/16" ID, 7.9 ID, 1/4" Flow, Hose Barb, Multiple Mount Inserts RoHS compliant
 FT-LM220-06 Consult Sales   61.00    Chrome-Plated Straight Thru; 3/8" ID, 9.5 ID, 1/4" Flow, Hose Barb, Multiple Mount Inserts RoHS compliant
 FT-MM22-04 2 weeks   61.00    Chrome-Plated Straight Thru; 1/4" ID, 6.4 ID, 1/8" Flow, Hose Barb, Multiple Mount Inserts RoHS compliant
 FT-LM220-04 3 weeks   61.00    Chrome-Plated Straight Thru; 1/4" ID, 6.4 ID, 1/4" Flow, Hose Barb, Multiple Mount Inserts RoHS compliant
 FT-PMM22-02 15 weeks   45.00    Chrome-Plated Straight Thru; 1/8" ID, 3.2 ID, 1/8" Flow, Hose Barb, Multiple Mount Inserts RoHS compliant
 FT-PMM22-03 Consult Sales   45.00    Chrome-Plated Straight Thru; 3/16" ID, 4.8 ID, 1/8" Flow, Hose Barb, Multiple Mount Inserts RoHS compliant
 FT-LMD220-05 9 weeks   105.00    Chrome-Plated Shutoff; 5/16" ID, 7.9 ID, 1/4" Flow, Hose Barb, Multiple Mount Inserts RoHS compliant
 FT-LMD220-06 2 weeks   105.00    Chrome-Plated Shutoff; 3/8" ID, 9.5 ID, 1/4" Flow, Hose Barb, Multiple Mount Inserts RoHS compliant
 FT-LMD220-04 Consult Sales   105.00    Chrome-Plated Shutoff; 1/4" ID, 6.4 ID, 1/4" Flow, Hose Barb, Multiple Mount Inserts RoHS compliant
 FT-MMD22-02 2 weeks   96.00    Chrome-Plated Shutoff; 1/8" ID, 3.2 ID, 1/8" Flow, Hose Barb, Multiple Mount Inserts RoHS compliant
 FT-PMM21-04 Consult Sales   70.00    Delrin Acetal Straight Thru; 1/4" x 170 OD x ID, 6 x 4.3 Metrix MM, 1/8" Flow, Hose Barb Elbow, Multiple Mount Inserts RoHS compliant
 FT-PMMD21-04 15 weeks   76.00    Delrin Acetal Shutoff; 1/4" x 170 OD x ID, 6 x 4.3 Metrix MM, 1/8" Flow, Hose Barb Elbow, Multiple Mount Inserts RoHS compliant
 FT-MM21-04 15 weeks   105.00    Chrome-Plated Straight Thru; 1/4" x 170 OD x ID, 6 x 4.3 Metrix MM, 1/8" Flow, Hose Barb Elbow, Multiple Mount Inserts RoHS compliant
 FT-PMM20-025 Consult Sales   61.00    Delrin Acetal Straight Thru; 5/32" x 100" OD x ID, 4 x 2.5 Metrix MM, 1/8" Flow, Ferruleless Polytube Fitting, PTF, Multiple Mount Inserts RoHS compliant
 FT-PMM20-04 2 weeks   45.00    Delrin Acetal Straight Thru; 1/4" x 170 OD x ID, 6 x 4.3 Metrix MM, 1/8" Flow, Ferruleless Polytube Fitting, PTF, Multiple Mount Inserts RoHS compliant
 FT-PLM200-04 Consult Sales   45.00    Delrin Acetal Straight Thru; 1/4" x 170 OD x ID, 6 x 4.3 Metrix MM, 1/8" Flow, Ferruleless Polytube Fitting, PTF, Multiple Mount Inserts RoHS compliant
 FT-PLM200-06 9 weeks   45.00    Delrin Acetal Straight Thru; 3/8" x 250 OD x ID, 9.5 x 6 Metrix MM, 1/4" Flow, Ferruleless Polytube Fitting, PTF, Multiple Mount Inserts RoHS compliant
 FT-PMMD20-025 15 weeks   76.00    Delrin Acetal Shutoff; 5/32" x 100" OD x ID, 4 x 2.5 Metrix MM, 1/8" Flow, Ferruleless Polytube Fitting, PTF, Multiple Mount Inserts RoHS compliant
 FT-PMMD20-04 15 weeks   61.00    Delrin Acetal Shutoff; 1/4" x 170 OD x ID, 6 x 4.3 Metrix MM, 1/8" Flow, Ferruleless Polytube Fitting, PTF, Multiple Mount Inserts RoHS compliant
 FT-PLMD200-04 15 weeks   76.00    Delrin Acetal Shutoff; 1/4" x 170 OD x ID, 6 x 4.3 Metrix MM, 1/8" Flow, Ferruleless Polytube Fitting, PTF, Multiple Mount Inserts RoHS compliant
 FT-PLMD200-06 Consult Sales   76.00    Delrin Acetal Shutoff; 3/8" x 250 OD x ID, 9.5 x 6 Metrix MM, 1/4" Flow, Ferruleless Polytube Fitting, PTF, Multiple Mount Inserts RoHS compliant
 FT-MM20-025 2 weeks   76.00    Chrome-Plated Straight Thru; 5/32" x 100" OD x ID, 4 x 2.5 Metrix MM, 1/8" Flow, Ferruleless Polytube Fitting, PTF, Multiple Mount Inserts RoHS compliant
 FT-LM200-04 2 weeks   76.00    Chrome-Plated Straight Thru; 1/4" x 170 OD x ID, 6 x 4.3 Metrix MM, 1/8" Flow, Ferruleless Polytube Fitting, PTF, Multiple Mount Inserts RoHS compliant
 FT-LM200-06 2 weeks   84.00    Chrome-Plated Straight Thru; 3/8" x 250 OD x ID, 9.5 x 6 Metrix MM, 1/4" Flow, Ferruleless Polytube Fitting, PTF, Multiple Mount Inserts RoHS compliant
 FT-MMD20-04    Consult sales   Chrome-Plated Shutoff; 1/4" x 170" OD x ID, 6 x 4.3 Metric MM, 1/4" Flow, Ferruleless Polytube Fitting, PRF, Multiple Mount Inserts RoHS compliant
 FT-LMD200-04 Consult Sales   121.00    Chrome-Plated Shutoff; 1/4" x 170" OD x ID, 6 x 4.3 Metric MM, 1/4" Flow, Ferruleless Polytube Fitting, PRF, Multiple Mount Inserts RoHS compliant
 FT-LMD200-06 Consult Sales   121.00    Chrome-Plated Shutoff; 3/8" x 250" OD x ID, 9.5 x 6 Metric MM, 1/4" Flow, Ferruleless Polytube Fitting, PRF, Multiple Mount Inserts RoHS compliant
 FT-CP103 2 weeks   76.00    1/8" Flow Size, 2.60 Length, Mulitple Mount Plate RoHS compliant
 FT-CP104 15 weeks   84.00    1/8" Flow Size, 3.35 Length, Mulitple Mount Plate RoHS compliant
 FT-CP105 2 weeks   91.00    1/8" Flow Size, 4.10 Length, Mulitple Mount Plate RoHS compliant
 FT-LCP103 2 weeks   105.00    1/4" Flow Size, 3.00 Length, Mulitple Mount Plate RoHS compliant
 FT-LCP104 2 weeks   105.00    1/4" Flow Size, 3.95 Length, Mulitple Mount Plate RoHS compliant
 FT-LCP105 9 weeks   105.00    1/4" Flow Size, 4.90 Length, Mulitple Mount Plate RoHS compliant
 FT-MC/PMC 2 weeks   6.10    Coupling, Series 01017-00, Mulitple Mount Plate RoHS compliant
 FT-LC/PLC 2 weeks   6.10    Coupling, Series 02781-00, Mulitple Mount Plate RoHS compliant
 FT-PLMD120-04 Consult Sales   76.00    Delrin Acetal Shutoff; 1/4" x .170" OD x ID, 6 x 4.3 Metric mm, 1/4" Flow, Ferruleless Polytube Fitting, PTF, Multiple Mount Bodies RoHS compliant
 FT-PLM120-04 9 weeks   70.00    Delrin Acetal Straight Thru; 1/4" x .170" OD x ID, 6 x 4.3 Metric mm, 1/4" Flow, Ferruleless Polytube Fitting, PTF, Multiple Mount Bodies RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes with complete operators manual. Download PDF for complete product specifications.

 Related Links - Related Products
 Related Products
TYUTH TYUTH:
OMEGAFLEX™ Unreinforced Polyurethane Ether Tubing  - Discontinued
TYNY TYNY:
OMEGAFLEX™
Nylon 11 Tubing - Discontinued
TYPE TYPE:
OMEGAFLEX™ Low Density Polyethylene Tubing
TYPP TYPP:
OMEGAFLEX™ Polypropylene Tubing
   
Keywords:SPECIALTY QUICK COUPLINGS
Multiple Mounting Easily connects 3 to 5 lines

   Back to topBack to top