More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

THERMOPLASTIC QUICK COUPLINGS Subminiature Coupling

FT-SMC Series   
RoHS
 
Thermoplastic Quick Couplings Subminiature Coupling
FT-SMC Series:THERMOPLASTIC QUICK COUPLINGS Subminiature Coupling
Click for larger image.
   
$79.00  FT-SMM-01
Medical and Surgical Instrumentation
Air Logic Systems
Pneumatic Control Systems
Disposable Medical Devices

View related products - Pumps & Mixers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

FT-SMC Series quick disconnect couplings bring reliability, economy and added convenience to users of very small diameter flexible plastic tubing. OMEGA's FT-SMC coupling is a reliable quick connect system for easy servicing and quick component replacement. Available for in-line, panel mount and pipe thread configurations. FT-SMC couplings are a reliable alternative to luer-type connections in medical instruments and devices. The reliable O-ring seal makes a leak-free connection every time.

FT-SMC Series Features:
Leak-free seal– Replaceable O-Ring seal makes a reliable pressure or vacuum seal.
Small size and clean appearance– Space saving couplings for in-line, panel mount and pipe thread tubing connections. Easy-to-use positive locking– Reliable snap-lock is quick and dependable, for uses in atmospheres from vacuum to 100 psi.
Eliminates kinking, twisting and accidental unlocking– Design allows tubing to swivel independently of locking mechanism. This prevents the accidental unlocking that is typical of luer type connections.
Corrosion Resistant– Thermoplastic acetal and polypropylene are compatible with FDA and chemical applications.
Single side shutoff– Automatically stops flow when coupling is disconnected. Available for 1/16", 1/8" and 3 mm connectors, body side only.
Gamma sterilizable– Available in polycarbonate.

Specifications
Working Pressure: Vacuum to 100 psi, 6.9 Bar
Operating Temperature: Acetal -40 to 82°C (-40 to 180°F) Polypropylene 0 to 82°C (32 to 180°F)
Materials
Coupling: Acetal, Polypropylene
Locking Sleeves: Acetal
Shutoff Valves: Polypropylene
Valve Spring: 316 Stainless Steel
Seals: Buna with Acetal, EPR with Polypropylene
Tubing Size: 1/16" and 1/8" ID, 3 mm, 4 mm ID

Please download PDF below for complete product specifications.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
    FT-SMC-01 2 weeks   166.00    Acetal Straight Thru; 1/16" x 1/16" Hose Barb, In Line Coupling 10 PK RoHS compliant
    FT-SMCD-01 2 weeks   485.00    Acetal Shutoff; 1/16" x 1/16" Hose Barb, In Line Coupling 10 PK RoHS compliant
Click to expand/minimize a list of what others bought with the FT-SMC-01-12  FT-SMC-01-12 15 weeks   191.00    Polypropylene Straight Thru; 1/16" x 1/16" Hose Barb, In Line Coupling 10 PK RoHS compliant
    FT-SMC-02-12 15 weeks   187.00    Straight Thru; 1/8" x 1/8" Hose Barb-4 mm x 4mm Hose Barb, In Line Coupling 10 PK RoHS compliant
    FT-SMCD-02 2 weeks   485.00    Acetal Shutoff; 1/8" x 1/8" Hose Barb-4 mm x 4mm Hose Barb, In Line Coupling 10 PK RoHS compliant
    FT-SMC-M3 2 weeks   181.00    Acetal Straight Thru; 3 mm x 3 mm Hose Barb, In Line Coupling 10 PK RoHS compliant
    FT-SMM-01 10 weeks   79.00    Acetal Straight Thru; 1/16" Tubing ID Size, In-Line Coupling Halves (Insert Half), 10 PK RoHS compliant
Click to expand/minimize a list of what others bought with the FT-SMM-02  FT-SMM-02 2 weeks   70.00    Acetal Straight Thru; 1/8" Tubing ID Size, 4 Metric ID mm, In-Line Coupling Halves (Insert Half), 10 PK RoHS compliant
Click to expand/minimize a list of what others bought with the FT-SMM-02  FT-SMM-02 2 weeks   70.00    Acetal Straight Thru; 1/8" Tubing ID Size, 4 Metric ID mm, In-Line Coupling Halves (Insert Half), 10 PK RoHS compliant
    FT-SMM-M3 2 weeks   79.00    Acetal Straight Thru; 3 Metric ID mm, In-Line Coupling Halves (Insert Half), 10 PK RoHS compliant
    FT-SMM-M3 2 weeks   79.00    Acetal Straight Thru; 3 Metric ID mm, In-Line Coupling Halves (Insert Half), 10 PK RoHS compliant
    FT-SMF-01 10 weeks   61.00    Acetal Straight Thru; 1/16" Tubing ID Size, In-Line Coupling Halves (Body Half), 10 PK RoHS compliant
    FT-SMF-01 10 weeks   61.00    Acetal Straight Thru; 1/16" Tubing ID Size, In-Line Coupling Halves (Body Half), 10 PK RoHS compliant
Click to expand/minimize a list of what others bought with the FT-SMF-02  FT-SMF-02 2 weeks   61.00    Acetal Straight Thru; 1/8" Tubing ID Size, 4 Metric ID mm, In-Line Coupling Halves (Body Half), 10 PK RoHS compliant
Click to expand/minimize a list of what others bought with the FT-SMF-02  FT-SMF-02 2 weeks   61.00    Acetal Straight Thru; 1/8" Tubing ID Size, 4 Metric ID mm, In-Line Coupling Halves (Body Half), 10 PK RoHS compliant
Click to expand/minimize a list of what others bought with the FT-SMF-02  FT-SMF-02 2 weeks   61.00    Acetal Straight Thru; 1/8" Tubing ID Size, 4 Metric ID mm, In-Line Coupling Halves (Body Half), 10 PK RoHS compliant
    FT-SMF-M3 15 weeks   61.00    Acetal Straight Thru; 3 Metric ID mm, In-Line Coupling Halves (Body Half), 10 PK RoHS compliant
    FT-SMM-01-12 10 weeks   105.00    Polypropylene Straight Thru; 1/16" Tubing ID Size, In-Line Coupling Halves (Insert Half), 10 PK RoHS compliant
    FT-SMM-02-12 10 weeks   99.00    Polypropylene Straight Thru; 1/16" Tubing ID Size, 4 Metric ID MM, In-Line Coupling Halves (Insert Half), 10 PK RoHS compliant
    FT-SMMPM-02-12 15 weeks   166.00    Polypropylene Straight Thru; 1/8" Tubing ID Size, 4 Metric ID MM, Panel Mount Coupling Halves (Insert Half), 10 PK RoHS compliant
    FT-SMMPM-01-12 Consult Sales   166.00    Polypropylene Straight Thru; 1/16" Tubing ID Size, Panel Mount Coupling Halves (Insert Half), 10 PK RoHS compliant
    FT-SMFD-01 10 weeks   358.00    Shutoff; 1/16" Tubing ID Size, In-Line Coupling Halves (Body Half), 10 PK RoHS compliant
    FT-SMFD-M3 2 weeks   371.00    Shutoff; 3 Metric ID mm, In-Line Coupling Halves (Body Half), 10 PK RoHS compliant
    FT-SMFD-M3 2 weeks   371.00    Shutoff; 3 Metric ID mm, In-Line Coupling Halves (Body Half), 10 PK RoHS compliant
    FT-SMF-01-12 15 weeks   76.00    Polypropylene; 1/16" Tubing ID Size, In-Line Coupling Halves (Body Half), 10 PK RoHS compliant
    FT-SMF-02-12 10 weeks   70.00    Polypropylene; 1/8" Tubing ID Size, 4 Metric ID mm, In-Line Coupling Halves (Body Half), 10 PK RoHS compliant
    FT-SMMPM-01 15 weeks   142.00    Acetal Straight Thru; 1/16" Tubing ID Size, Panel Mount Coupling Halves (Insert Half), 10 PK RoHS compliant
Click to expand/minimize a list of what others bought with the FT-SMMPM-02  FT-SMMPM-02 10 weeks   151.00    Acetal Straight Thru; 1/8" Tubing ID Size, 4 Metric ID mm, Panel Mount Coupling Halves (Insert Half), 10 PK RoHS compliant
    FT-SMMPM-M3 15 weeks   151.00    Acetal Straight Thru; 3 Metric ID mm, Panel Mount Coupling Halves (Insert Half), 10 PK RoHS compliant
    FT-SMFPM-01 15 weeks   139.00    Acetal Straight Thru; 1/16" Tubing ID Size, Panel Mount Coupling Halves (Body Half), 10 PK RoHS compliant
Click to expand/minimize a list of what others bought with the FT-SMFPM-02  FT-SMFPM-02 2 weeks   136.00    Acetal Straight Thru; 1/8" Tubing ID Size, 4 Metric ID mm, Panel Mount Coupling Halves (Body Half), 10 PK RoHS compliant
    FT-SMFPM-M3 15 weeks   139.00    Acetal Straight Thru; 3 Metric ID mm, Panel Mount Coupling Halves (Body Half), 10 PK RoHS compliant
    FT-SMPT-02 2 weeks   54.00    Acetal Straight Thru; 1/8" NPT Male Thread, Pipe Thread Coupling Halves (Body Half), 10 PK RoHS compliant
    FT-SMPTD-02 2 weeks   358.00    Shutoff; 1/8" NPT Male Thread, Pipe Thread Coupling Halves (Body Half), 10 PK RoHS compliant
    FT-SMPT-02-12 2 weeks   54.00    Polypropylene Straight Thru; 1/8" NPT Male Thread, Pipe Thread Coupling Halves (Body Half), 10 PK RoHS compliant
    FT-SMFPMD-01 10 weeks   440.00    Shutoff; 1/16" Tubing ID Size, Panel Mount Coupling Halves (Body Half), 10 PK RoHS compliant
    FT-SMFPMD-M3 15 weeks   455.00    Shutoff; 3 Metric ID mm, Panel Mount Coupling Halves (Body Half), 10 PK RoHS compliant
    FT-SMFPMD-02 15 weeks   455.00    Shutoff; 1/8" Tubing ID Size, 4 Metric ID mm, Panel Mount Coupling Halves (Body Half), 10 PK RoHS compliant
    FT-SMFPM-02-12 2 weeks   151.00    Polypropylene Straight Thru; 1/8" Tubing ID Size, 4 Metric ID mm, Panel Mount Coupling Halves (Body Half), 10 PK RoHS compliant
    FT-SMFPM-01-12 10 weeks   151.00    Polypropylene Straight Thru; 1/16" Tubing ID Size, Panel Mount Coupling Halves (Body Half), 10 PK RoHS compliant
    FT-SMCD-M3 Consult Sales   500.00    Acetal Shutoff; 3 mm x 3 mm Hose Barb, 10 PK RoHS compliant
All dollar amounts on this site are shown in Singapore currency.

 Note: Ordering Information: FT-SMC couplings can be ordered complete for in-line applications. For pipe thread and panel mount applications, both coupling halves must be specified. For example, a panel mount body coupling (FT-SMFPM-01) requires an insert half measuring either 1/16", 1/8", 3 mm or 4 mm to make a complete connection.
 Ordering Example: (1) FT-SMF-01-12 1/16, $76.00,  plus (1) FT-SMM-01-12 1/16, $105.00, $76.00 + 105.00 = $181

 Related Links - Related Products
 Related Products
TYVY TYVY:
Vinyl Tubing
   
Keywords:THERMOPLASTIC QUICK COUPLINGS Subminiature Coupling, pc based data acquisition system temperature sensor manufacturer

   Back to topBack to top