|
|
|
|
|
The FTS series has been discontinued. Please contact our Temperature Engineering department for a viable replacement.
Finned tubular air heating elements are constructed like basic tubular elements with the addition of continuous spiral fins, 4-5 per inch permanently furnace brazed to the sheath.Fins greatly increase surface area and permit faster hear transfer to air, resulting in lower surface element temperatures.
Refer to the following table for element dimensions
Model No. |
Watts |
Volts |
Dimensions cm (in) |
A |
B |
F |
H |
0.80 cm (0.315") Sheath Diameter (D) Approximately 60 W/sq. in. |
FTS-015315/120V | 500 | 120 | 38 (15) | 26.7 (101/2) | 2.14 (.844) | 20.2 (81/4) |
FTS-024315/120V | 1025 | 120 | 61 (24) | 49.5 (191/2) | 2.14 (.844) | 42.3 (171/4) |
FTS-036315/120V | 1750 | 120 | 91 (36) | 80 (311/2) | 2.14 (.844) | 71.1 (291/4) |
FTS-048315/240V | 2450 | 240 | 122 (48) | 110 (431/2) | 2.14 (.844) | 101.1 (411/4) |
FTS-063315/240V | 3500 | 240 | 160 (63) | 149 (581/2) | 2.14 (.844) | 137.8 (561/4) |
1.2 cm (0.475) Sheath Diameter (D) Approximately 9.3 W/cm2 (60 W/in2) |
FTS-015475/120V | 725 | 120 | 38 (15) | 26.7 (101/2) | 2.90 (1.14) | 22 (8 5/8) |
FTS-024475/120V | 1450 | 120 | 61 (24) | 49.5 (191/2) | 2.90 (1.14) | 45 (17 5/8) |
FTS-036475/240V | 2450 | 240 | 91 (36) | 80 (311/2) | 2.90 (1.14) | 75 (29 5/8) |
FTS-048475/240V | 3450 | 240 | 122 (48) | 110 (431/2) | 2.90 (1.14) | 106 (41 5/8) |
FTS-063475/240V | 5000 | 240 | 160 (63) | 149 (581/2) | 2.90 (1.14) | 144 (56 5/8) |
1.2 cm (0.475") Diameter Sheath and Bending Information
Finned Tubular Bending - Dimensions cm (inches)
Element Dia. cm (in) |
Factory Min C |
Bending Min R |
Customer Min. C |
Bending Min. R |
Figure 1* |
.800 (.315) | 5.87 (2 5/16) | 2.78 (1 3/32) | 5.87 (2 5/16) | 2.94 (1 5/32) |
1.20 (.475) | 8.57 (3 3/8) | 4.29 (1 11/16) | 8.57 (3 3/8) | 4.29 (1 11/16) |
Figure 2** |
.800 (.315) | 17.6 (6 15/16) | 2.62 (1 1/32) | 24.8 (9 3/4) | 2.62 (1 1/32) |
1.20 (.475) | 25.7 (10 1/8) | 4.29 (1 11/16) | 34.4 (13 9/16) | 4.29 (1 11/16) |
* The overall length of A will be slightly less than one-half the original sheath length,
depending on bending radius.
** The overall length of A will be approximately 3.8 cm (11/2") longer than one-fourth of the
original sheath length depending on the bending radius R.
Note: the start of any bends should be no closer than 8.7 cm (37/16") for 1.2 cm (0.475") dia.
or 9.2 cm (35/8") for 0.8 cm (0.315") elements, from the end of the sheath to prevent the
heating element/cold pin junction from being located in the bend. |
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Other heaters with monel sheath [max. temp. 565°C (1050°F)] are available. Contact OMEGALUX™ at 1-800-826-6342.
|
|
|
|
|
|
|
|
Back to top
|