The FV-200 Series meter utilizes vortex-shedding technology to provide a repeatable flow measurement accurate
to 1% of full scale. The meter has no moving parts, and any potential for fluid contamination is eliminated by
the meter's corrosion-resistant all plastic construction. The meter includes a compact 2-wire (4 to 20 mA) or
3-wire pulse transmitter (optional), contained within a conveniently replaceable plug-in electronics module. All
electronics are housed in a corrosion-resistant enclosure. Unlike meters containing metal or moving parts, the
FV-200 is perfect for aggressive or easily contaminated fluids. Applications range from ultra-pure water to
highly corrosive chemicals and slurries.
Operation of the FV-200 vortex flow meter is based on the vortex shedding principle. As fluid moves around a
body, vortices (eddies) are formed and move downstream. They form alternately, from one side to the other,
causing pressure fluctuations. These are sensed by a piezoelectric crystal in the sensor tube, and are converted
to a 4 to 20 mA, or pulse signal. The frequency of the vortices is directly proportional to the flow rate.
This results in extremely accurate and repeatable measurements using no moving parts.
Another advantage of utilizing a FV-200 vortex flow meter is that there are no gaskets or elastomers in the
meter. Therefore, one need only be concerned with the thermoplastic material used in body construction. In a
thermoplastic piping system, the material chosen for the flow meter should match that of the pipe wherever
possible.
Many factors may affect the capability of a meter to measure the flow of specific fluids accurately. Different
solutions have varying effects on meters. For instance, heavy particle suspension will wear down internal parts
on some meters or cause sensing inaccuracies for non-obtrusive metering systems. For vortex flow meters, high
viscosities tend to dampen the formation of vortices and reduce the effective range. Particles and internal
bubbles do not usually affect vortex meters. Slurries containing grit can wear down the bluff body over a
period of time. Also, long fibers can catch and build up on the bluff, decreasing accuracy. Standard factory
calibration is for tap water at 32 SSU (1 cSt) viscosity and ambient temperature. Viscosity above 1 cSt will
raise the minimum readable flow rate, reducing rangeability. The effect is linear to viscosity. No adjustments
are required for specific gravities up to 2.0. Liquids with high specific gravities will adversely affect the
permissible amount and duration of over range flow.
SPECIFICATIONS Measured: Liquids Connection: ½ to 2 NPT thread Wetted Material: PVC, CPVC, or PVDF depending on model number Turndown Ratio: 12.1 (except ¼" meter size; 8.1) Accuracy: ±1% of full scale, 4 to 20 mA or ±2% of full scale, frequency pulse
("-P" option) Repeatability: ±0.25% actual flow Output Signal: 4 to 20 mA or frequency pulse (source-sink driver; 1A source/ 1.5A sink; typical output
resistance 10Ω) Power Supply: 13 to 30 Vdc Enclosure: NEMA 4X (IP 66) Response Time: 2 seconds minimum, step change in flow
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 5-point NIST certificate and operator's manual.
Ordering Example: (1) FV-231-P-HT 1/4 NPT, PVC vortex with pulse output and high temperature option, $4,500.00