More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Vortex Flow Meters for Industrial Applications

FV500C   
1 year warranty
 
Vortex Flow Meters | Industrial
FV500C:Vortex Flow Meters for Industrial Applications
Click for larger image.
   
Custom Built to Order - CONSULT FLOW ENGINEERING
SSP (Spectral Signal Processing) Technology
Measures Steam, Gas, and Low Viscosity Liquids
Clear Parallel Two-Line LCD Display. Displays Simultaneous Flow Rate and Total Along with Process Diagnosis
New, Compact Amplifier Housing: Lighter, Small and Easier to Handle
No Start-Up Tuning
Low Flow Stability
Advanced Self-Diagnostics
No Moving Parts
Simultaneous Analog and Pulse Outputs (Pulse requires Display)
Status Output (Flow Switch Function) or Alarm Output
Configurable Through Local Display Interface
High Accuracy: ±0.75% Rdg (Liquid), ±1% Rdg (Gas, Steam)
Learn more about the principle of vortex flow meters.

View related products - Vortex Shedding Flow Meters and Pitot Tubes

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

THIS PRODUCT REQUIRES YOU TO CONSULT WITH FLOW ENGINEERING PRIOR TO ORDERING
Please be prepared to complete the "Vortex/Pitot Tube Order Questionnaire" (Download in the Related Links Below) so you can fax or email it to Flow Engineering.


OMEGA’s FV-500C Series vortex flowmeter provides accurate, reliable, low-maintenance flow measurement. Vortices generated by the flowing fluid stress the shedder bar in pulses, and the shedder bar transmits the stress pulses to the encapsulated piezoelectric sensor.

Please contact Omega FLOW Engineering by phone, fax, or email flow@omega.com to size the vortex flow meter for your application. All the vortex meters are custom built to order. A display is highly recommended for any fine tuning adjustments required.

Based on the field proven sensor technology of the FV-500C Series vortex flowmeters, FV-500C features a new amplifier with proprietary spectral signal processing (SSP) technology to analyze the vortex waveform into its spectral components to filter noise from signal for the most stable measurement possible.

The FV-500C Series will provide excellent vibration immunity for stable, accurate measurements at low flows without any need for start-up tuning. The user benefits through greater reliability, reduced maintenance and a lower total cost of ownership.

The programmable display allows access to the full power of OMEGA’s new intelligent amplifier. The display is required if you would like to access the pulse output programming. The display is highly recommend if an adjustment or tweaking is required for the flow measurement application. The display also permits the user to display flow rate and/or total in engineering units for liquids and gases. Rate and total are displayed simultaneously. If the density or enthalpy of the fluid is constant (i.e. the temperature and pressure do not change), the density value can be entered into the meter to display in kilograms, pounds or metric tons; the enthalpy value can be entered to display in BTUs, kilojoules, etc. Analog output span adjustment and low cutoff are also settable from the display, there is no need to adjust pots. The analog and pulse outputs can also be forced to output from 0 to 100% FS or 0 to 6000 Hz without any flow through the meter as a test of the amplifier. For steam flow measurement, the FV-500C can be used with the OMEGA™ FC-20 mass flow computer. The standard FV-500C is wafer-style to slip between 150# ANSI flanges, and comes supplied with extra long bolts for installation. Units with the suffix “-F” have 150# ANSI flanges, 300 lb flange mount is available.

Model No.
(Without Display Module)
Description Lay Length
(mm/inches)
Weight
(kg/lbs)
FV-505C1/2" wafer mount70 (2.8)2.8 (6)
FV-505C-F1/2" flange mount70 (2.8)2.8 (6)
FV-510C1" wafer mount70 (2.8)3.7 (8)
FV-510C-F1" flange mount70 (2.8)3.7 (8)
FV-515C1 1/2" wafer mount70 (2.8)4.3 (9.5)
FV-515C-F1 1/2" flange mount70 (2.8)4.3 (9.5)
FV-520C2" wafer mount75 (3.0)6 (14)
FV-520C-F2" flange mount75 (3.0)6 (14)
FV-530C3" wafer mount100 (3.9)9.4 (21)
FV-530C-F3" flange mount100 (3.9)9.4 (21)
FV-540C4" wafer mount120 (4.7)12.8 (28)
FV-540C-F4" flange mount120 (4.7)12.8 (28)
FV-560C-F6" flange mount270 (10.6)36.4 (80)
FV-580C-F8" flange mount310 (12.2)55.4 (122)
FV-591C-F10" flange mount370 (14.6)90 (199)
FV-592C-F12" flange mount400 (15.7)140 (308)
Note: Units with “ -F” suffix have 150 class flange connections, 300 lb flange mount is available if needed.
For units with a display, add “-D” to the part number and $403 to the price.
For units with remote electronics, add “-R” to the part number, subtract $455 from the price, and order the mounting kit and cable below.
For units designed for high temperature use, add “-HT” to the model number and consult engineering for prices.


THIS PRODUCT REQUIRES YOU TO CONSULT WITH FLOW ENGINEERING PRIOR TO ORDERING
Please be prepared to complete the "Vortex/Pitot Tube Order Questionnaire" (Download in the Related Links Below) so you can fax or email it to Flow Engineering.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 DY015-DBMAA1-2D/FF1    Consult sales   1/2" Wafer Style Vortex Flowmeter W/Display  
 DY015-DBMAA1-2N/FF1    Consult sales   1/2" Wafer Style Vortex Flowmeter  
 DY015-DBMBA1-2D/FF1    Consult sales   1/2" ANSI class 150 Flange Vortex Flowmeter W/Display  
 DY015-DBMBA1-2N/FF1    Consult sales   1/2" ANSI class 150 Flange Vortex Flowmeter  
 DY025-DBMAA1-2D/FF1    Consult sales   1" Wafer Style Vortex Flowmeter W/Display  
 DY025-DBMAA1-2N/FF1 15 weeks   5,905.00    1" Wafer Style Vortex Flowmeter  
 DY025-DBMBA1-2D/FF1    Consult sales   1" ANSI class 150 Flange Vortex Flowmeter W/Display  
 DY025-DBMBA1-2N/FF1    Consult sales   1" ANSI class 150 Flange Vortex Flowmeter  
 DY040-DBMAA1-2D/FF1    Consult sales   1 1/2" Wafer Style Vortex Flowmeter W/Display  
 DY040-DBMAA1-2N/FF1    Consult sales   1 1/2" Wafer Style Vortex Flowmeter  
 DY040-DBMBA1-2D/FF1    Consult sales   1 1/2" ANSI class 150 Flange Vortex Flowmeter W/Display  
 DY040-DBMBA1-2N/FF1    Consult sales   1 1/2" ANSI class 150 Flange Vortex Flowmeter  
 DY050-DBMAA1-2D/FF1    Consult sales   2" Wafer Style Vortex Flowmeter W/Display  
 DY050-DBMAA1-2N/FF1    Consult sales   2" Wafer Style Vortex Flowmeter  
 DY050-DBMBA1-2D/FF1    Consult sales   2" ANSI class 150 Flange Vortex Flowmeter W/Display  
 DY050-DBMBA1-2N/FF1    Consult sales   2" ANSI class 150 Flange Vortex Flowmeter  
 DY080-DBMAA1-2D/FF1    Consult sales   3" Wafer Style Vortex Flowmeter W/Display  
 DY080-DBMAA1-2N/FF1    Consult sales   3" Wafer Style Vortex Flowmeter  
 DY080-DBMBA1-2D/FF1    Consult sales   3" ANSI class 150 Flange Vortex Flowmeter W/Display  
 DY080-DBMBA1-2N/FF1    Consult sales   3" ANSI class 150 Flange Vortex Flowmeter  
 DY100-DBMAA1-2D/FF1    Consult sales   4" Wafer Style Vortex Flowmeter W/Display  
 DY100-DBMAA1-2N/FF1    Consult sales   4" Wafer Style Vortex Flowmeter  
 DY100-DBMBA1-2D/FF1    Consult sales   4" ANSI class 150 Flange Vortex Flowmeter W/Display  
 DY100-DBMBA1-2N/FF1    Consult sales   4" ANSI class 150 Flange Vortex Flowmeter  
 DY150-DBMBA1-2D/FF1    Consult sales   6" ANSI class 150 Flange Vortex Flowmeter W/Display  
 DY150-DBMBA1-2N/FF1    Consult sales   6" ANSI class 150 Flange Vortex Flowmeter  
 DY200-DBMBA1-2D/FF1    Consult sales   8" ANSI class 150 Flange Vortex Flowmeter W/Display  
 DY200-DBMBA1-2N/FF1    Consult sales   8" ANSI class 150 Flange Vortex Flowmeter  
 DY250-DBLBA1-2D/FF1    Consult sales   10" ANSI class 150 Flange Vortex Flowmeter W/Display  
 DY250-DBLBA1-2N/FF1    Consult sales   10" ANSI class 150 Flange Vortex Flowmeter  
 DY300-DBLBA1-2D/FF1    Consult sales   12" ANSI class 150 Flange Vortex Flowmeter W/Display  
 DY300-DBLBA1-2N/FF1    Consult sales   12" ANSI class 150 Flange Vortex Flowmeter  
 Accessories
 DYC-1-CF    Consult sales   100 Foot Cable  
 DYC-1-1F    Consult sales   10 Foot Cable  
 DYC-1-3F    Consult sales   30 Foot Cable  
 DYC-1-5F    Consult sales   50 Foot Cable  
 DYC-1-7F    Consult sales   70 Foot Cable  
 DYA-D2N    Consult sales   Integral to Remote Electronics  
 DYA-D2D    Consult sales   Integral to Remote Electronics Display  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes with complete operators manual.

300 lb flange mount are available at an additional cost, Consult Flow Engineering for price.

For units with remote electronics, add suffix "-R" to the model number; no additional cost. **Units with remote electronics require a mounting kit and cable from the Accessories list.

For units designed for high temperature applications, add suffix "-HT" to the model number; Consult Flow Engineering for price.

For NIST calibration, add suffix "-NIST" to the model number; add $350 to the price.

A display is required to access pulse output programmability.


(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)



 Related Links - Related Products
 Related Products
Vortex/Pitot Tube Questionnaire Vortex/Pitot Tube Questionnaire:
Vortex/Pitot Tube Order Questionnaire - Please specify Vortex or Pitot Tube before sending to Omega.
   
Keywords:Vortex flow meters, flow measurement, flow and temperature measurement, vortex flow transmitter, flow meter, vortex flowmeter, flowmeters, vortex flowmeter , linear optical encoders optical encoders optical transducer tachometer encoder

   Back to topBack to top