More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Communication Gateway for PLC's, PC's and SCADA Systems. High-Speed Data Logging , Web Server and Virtual HMI.

G3 DSP Series Data Station Plus   
2 year warranty CE
G3 DSP Series Data Station Plus:Communication Gateway  for PLC's, PC's and SCADA Systems. High-Speed Data Logging , Web Server and Virtual HMI.
Click for larger image.
   
Protocol Conversion Feature Converts Numerous Protocols Simultaneously
Virtual HMI Offers Built-in PC-based SCADA Functionality (DSPSX & DSPGT)
Webserver Provides Worldwide Access To Data Logs And Virtual HMI (DSPSX & DSPGT)
CompactFlash ® Slot Allows Process Data to be Logged Directly to CSV Files (DSPSX & DSPGT)
Extensive Built-In Driver List Allows Easy Data Mapping To PLCs, PCs, SCADA Systems, and Motion Control Systems
Alarm Notifications can be sent via Email or Text Messages (DSPSX & DSPGT)
10 Base-T/100 Base-TX Ethernet Connection Can Connect To An Unlimited Number Of Devices Via Four Protocols Simultaneously
Independent Serial Ports Provide Virtually Unlimited Integration Methods
UL Listed for use in Hazardous Locations

View related products - Automation Controllers and HMI

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The Data Station Plus acts as a nexus for industrial data collection and management. Now features such as data logging, protocol conversion and remote machine monitoring and control can be added to any equipment. With three built-in serial ports and a 10 Base-T/100 Base-TX Ethernet port, the unit performs protocol conversion, allowing disparate devices to communicate seamlessly with one another. The Ethernet port supports up to four protocols simultaneously so even Ethernet to Ethernet conversion may be performed. The CompactFlash card allows data logging of process data from any connected device. The USB port may be used for blazing fast file downloads, or to mount the Data Station’s CompactFlash card as an external drive to your PC. The Data Station’s DIN rail mounting saves time and panel space and snaps easily onto standard top hat (T) profile DIN rail.

The DSPSX000 and DSPGT000 offers several additional features beyond those offered by the DSPLE000. The CompactFlash card allows data to be collected and stored for later review. The files are stored in simple CSV file format allowing common applications, such as Microsoft Excel and Access, to view and manage the data. The free Websync utility provides a means to synchronize the files with a PCs hard drive for permanent storage.

The built-in Web server allows log files to be retrieved manually, and also provides access to the unique "virtual HMI". The virtual HMI is programmed just like Red Lion’s G3 Series of HMI. Any standard Web browser such as Internet Explorer or Netscape may be used to monitor or control the HMI from a PC anywhere in the world.

Serial cables for G3 HMI, Data Station Plus, and CSMSTR series


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 DSPLE000    Consult sales   Data station plus, multiple protocol converter (only)  
 DSPSX000    Consult sales   Data station plus with multiple protocol converter, data logger, web server, virtual HMI up to QVGA (320 x 240) size and expansion slot  
 DSPGT000    Consult sales   Data station plus with multiple protocol conversion, data logger, web server, virtual HMI (640 x 480) size and expansion slot with increased DRAM  
 Accessories
 G3CF002G    Consult sales   2 GB compact flash card (industrial grade 2 million write cycles)  
 SFCRM200    Consult sales   Crimson 2 programming software, manual and USB programming cable  
 PSDR0100 2 weeks   331.00    DIN rail power supply, 24 Vdc, 1 A  
 CBLPROG0    Consult sales   RS232 programming cable  
 CBLUSB00 2 weeks   79.00    USB programming cable (included with SFCRM200)  
 DIN Rail
 DRTB-RAIL-3575 2 weeks   18.75    DIN rail 35 x 7.5 mm, 2 m long  
 DRTB-RAIL-3575-1 2 weeks   10.25    DIN rail 35 x 7.5 mm, 1 m long  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes with installation manual.
 Ordering Example: (1) PSDR0100 DIN rail mount power supply, $331.00

 Related Links - Related Products
 Related Products
G3 CBL Series G3 CBL Series:
Cables for use with the G3 HMIs, DSP series, and CSMSTR series
G303 Series G303 Series:
3.2" Web Enabled Operator Interface
G306 Series G306 Series:
5.7" Web Enabled Operator Interface Color LCD
G308 Series G308 Series:
8" Web Enabled Graphic LCD Operator Interface Terminal
G310 Series G310 Series:
10" and 15" Web-Enabled Graphic LCD Operator Interface Terminals
CSMSTRSX, CSMSTRGT CSMSTRSX, CSMSTRGT:
Enhanced Modular Controller Series Master: Protocol Converter, Data Logging, Web Server, Virtual HMI
CSMSTRLE CSMSTRLE:
Enhanced Modular Controller Series Master with Protocol Converter
CSMSTRV2 Modular Controller Master CSMSTRV2 Modular Controller Master:
Master Controller for CS Series Control Modules
   
Keywords:Data Station Plus, Multiple Protocol Converter, Communication Gateway for PLC's, PC's and SCADA Systems. High-Speed Data Logging , Web Server and Virtual HMI., battery powered light electronic motion sensor gauge calibration led tower lights pc based controller

   Back to topBack to top