Economical glass-bulb thermometers are ideal for school
and laboratory applications. These general-purpose,
easy-to-read white red liquid filling, in a variety of ranges
and styles. Their low cost makes them very attractive
if glass thermometers are to be purchased frequently.
Model No.
Range
Length in(mm)
Div.
Red Organic Safety, White Back, Partial Immersion Calibrated at 76 mm
GT-736570
-20 to 110°C
12 (305)
1°
GT-736580
-20 to 150°C
12 (305)
1°
GT-737000
0 to 230°F
12 (305)
2°
GT-736780
-10 to 110°C 0 to 230°F
12 (305)
1°
Red Organic Safety, White Back, Total Immersion
GT-736590
-20 to 110°C
12 (305)
1°
GT-736600
-20 to 150°C
12 (305)
1°
GT-737680
-20 to 110°C 0 to 230°F
12 (305)
1°
Low Range Red Organic Safety, White Back, Total Immersion
GT-736620
-50 to 50°C
12 (305)
1°
Student Red Organic Safety, Partial Immersion Calibrated at 76 mm
GT-736630
-10 to 110°C
6 (150)
1°
GT-738640
-10 to 110°C 0 to 230°F
6 (150)
1°
† All dollar amounts on this site are shown in Singapore currency.
Note: Each thermometer comes in a protective plastic shipping tube with operator's manual.
Part Number Builder
Option Descriptions
(1)
Code in Part Number(see tables above)
Select 736 for code 736 737 for code 737 738 for code 738
(2)
Code in Part Number(see tables above)
Select 0 for code 0 1 for code 1 2 for code 2 3 for code 3 4 for code 4 5 for code 5 6 for code 6 7 for code 7
(3)
Code in Part Number(see tables above)
Select 00 for code 00 10 for code 10 20 for code 20 30 for code 30 40 for code 40 50 for code 50 60 for code 60 70 for code 70 80 for code 80 90 for code 90
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
Keywords:General Purpose Low-Cost Thermometers, Economical, Ideal for School, Models GT-736(*)