More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

LONG LIFE BAND AND NOZZLE HEATERS

HBA Series   
RoHS
 
NOZZLE HEATERS
HBA Series:LONG LIFE BAND AND NOZZLE HEATERS
Click for larger image.
   
$550.00  HBA-211220/120V
HBA Series 1" to 6" (3 to 15 cm) Wide One-Piece Nozzle Heaters
• Nozzle Temps to 1000°F
• 42" (107 cm) Leads Standard
• Stainless Steel Clamp Included
HBT Series 2" (5 cm) Wide Two-Piece Band Heaters
• Rugged, Premium Quality
• Stocked for Fast Delivery
• Barrel Temperature to 900°F
• Terminal Posts for Power Connection.

View related products - Band Heaters

Click to scroll below to order See Specs PDF

HBA Series 1" to 6" (3 to 15 cm) Wide One-Piece Nozzle Heaters

Offers Longer Life than mica nozzle heaters.
Cost less to operate. Heats up faster and provides more uniform heat distribution. More contact surface than other refractory insulated nozzle heaters.
Will not short out from fouling. The 42" leads are protected by a 36" long closely woven stainless steel sheath. No exposed electrical connections, and element is sealed to prevent entrance of contaminates.
Easier to install. Clamp and heater are separate items and may be applied from either side.
Construction: A 1/2 wide x .200" thick, Incoloy sheath (max. sheath temperature is 1500°F), magnesium oxide insulated strip heater is tightly spiraled to provide maximum heat transfer to the work. The lead wires are brazed to the heater terminal pins, insulated and covered with heavy duty stainless steel outer braiding to provide mechanical protection.

HBT Series 2" (5 cm) Wide Two-Piece Band Heaters
The HBT series has two matching alloy-sheath (max. sheath temperature is 1200°F) tubular elements and stainless steel matching clamping band, same as the HB series. Elements are flattened for maximum transfer.



HBA Series 1" to 6" (3 to 15 cm) Wide One-Piece Nozzle Heaters
Watts Volts W/In2 Barrel
Dia. In.(cm)
Width Model No. Wt.
lbs. (Kg)
275120291(3)3 (8)HBA-103027.5 (.2)
275120391 1/2 (4)1 1/2 (4)HBA-31427.5 (.2)
350240501 1/2 (4)1 1/2 (4)HBA-141435.5 (.2)
300120321 1/2 (4)2 (5)HBA-32030.5 (.2)
500240531 1/2 (4)2 (5)HBA-32050.5 (.2)
200120211 3/4 (4)1 3/4 (4)HBA-161620.5 (.2)
400120322 (5)2 (5)HBA-202040.5 (.2)
200120242 1/8 (5)1 1/4 (3)HBA-211220.5 (.2)
400120272 1/8 (5)2 1/4 (6)HBA-212240.5 (.2)
800120202 1/8 (5)6 (15)HBA-216080.5 (.2)
200120223 1/4 (8)7/8 (2)HBA-320820.5 (.2)
200120123 1/2 (9)1 1/2 (4)HBA-341420.5 (.2)
200120164 (10)1(3)HBA-401020.5 (.2)


HBT Series 2" (5 cm) Wide Two-Piece Band Heaters
Watts Barrel
Dia. In.(cm)
Model No. Wt.
lbs. (Kg)
6753 (8)HBT-30†1 (.5)
9253 3/4 (10)HBT-36†1 (.5)
6504 (10)HBT-40†1 (.5)
7504 1/2 (11)HBT-45†1 (.5)
11004 1/2 (11)HBT-4411†1 (.5)
8255 (13)HBT-50†1.5 (.7)
9505 1/2 (14)HBT-55/*2 (.9)
11006 1/2 (17)HBT-65/*2 (.9)
12757 1/2 (19)HBT-75/*2 (.9)
14258 1/2 (22)HBT-85/*2 (.9)
15509 1/2 (24)HBT-95/*2.5 (1.1)
200012 (30)HBT-120/*3 (1.4)
† The two 120V elements must be wired in series for 240V.
/* Specify voltage, insert 120 for 120 V or 240 for 240V. Terminal box, hermetic seals, and flexible leadwire with stainless steel overbraiding are available. See page H-14.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 HBA Series
 HBA-103027/120V 7 weeks   865.00    Nozzle heater, 275 W, 120 V RoHS compliant
 HBA-31427/120V 9 weeks   635.00    Nozzle heater, 275 W, 120 V RoHS compliant
 HBA-141435/240V 9 weeks   580.00    Nozzle heater, 350 W, 240 V RoHS compliant
 HBA-32030/120V 9 weeks   705.00    Nozzle heater, 300 W, 120 V RoHS compliant
 HBA-32050/240V 9 weeks   605.00    Nozzle heater, 500 W, 240 V RoHS compliant
 HBA-161620/120V 7 weeks   690.00    Nozzle heater, 200 W, 120 V RoHS compliant
 HBA-202040/120V 9 weeks   670.00    Nozzle heater, 400 W, 120 V RoHS compliant
 HBA-211220/120V 9 weeks   550.00    Nozzle heater, 200 W, 120 V RoHS compliant
 HBA-320820/240V 9 weeks   550.00    Nozzle heater, 200W, 240V RoHS compliant
 HBA-320820/120V 9 weeks   655.00    Nozzle heater, 200 W, 120 V RoHS compliant
 HBA-401020/120V 9 weeks   690.00    Nozzle heater, 200 W, 120 V RoHS compliant
 HBT Series
 HBT-30 7 weeks   1,005.00    Band heater, 675 W, 240 V RoHS compliant
 HBT-36 7 weeks   1,005.00    Band heater, 925 W, 240 V RoHS compliant
 HBT-40 9 weeks   1,005.00    Band heater, 650 W, 240 V RoHS compliant
 HBT-4411 7 weeks   1,020.00    Band heater, 1100 W RoHS compliant
 HBT-50 9 weeks   1,055.00    Band heater, 825 W RoHS compliant
 HBT-55/120V 9 weeks   1,070.00    Band heater, 950 W, 120 V RoHS compliant
 HBT-55/240V 9 weeks   1,070.00    Band heater, 950 W, 240 V RoHS compliant
 HBT-65/120V 9 weeks   1,085.00    Band heater, 1100 W, 120 V RoHS compliant
 HBT-65/240V 9 weeks   1,485.00    Band heater, 1100 W, 240 V RoHS compliant
 HBT-75/120V 9 weeks   1,100.00    Band heater, 1275 W, 120 V RoHS compliant
 HBT-75/240V 9 weeks   1,100.00    Band heater, 1275 W, 240 V RoHS compliant
 HBT-85/240V 9 weeks   1,135.00    Band heater, 1425 W, 240 V RoHS compliant
 HBT-95/120V 9 weeks   1,165.00    Band heater, 1550 W, 120 V RoHS compliant
 HBT-95/240V 9 weeks   1,165.00    Band heater, 1550 W, 240 V RoHS compliant
 HBT-120/240V 9 weeks   1,265.00    Band heater, 2000 W, 240 V RoHS compliant

 Order Models Not Listed
 
  Reset  

All dollar amounts on this site are shown in Singapore currency.


   
Keywords:LONG LIFE BAND AND NOZZLE HEATERS

   Back to topBack to top