|
|
|
|
|
FEATURES
Fast heatup and uniform heat distribution is provided by small diameter
tubular element properly located and silver brazed to stainless-steel band. Heater is slipped over nozzle and integral tabs are drawn tight by stainless
steel bolts and nuts. Leads are protected by stainless steel braided
cable to prevent contamination by overflow of plastic or other freeflowing
materials.
CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or
installed or used by non-qualified personnel. See inside back cover
for additional warnings.
Watts |
Volts |
Nozzle Dia. In.(cm) |
Length In.(cm) |
Model No. |
Wt. lbs.(Kg) |
HBZ Type 1 |
275 | 120 | 1 1/2(4) | 1 1/2 (4) | HBZ-11152 | .5 (.2) |
150 | 120 | 1 3/4 (4) | 1 1/2 (4) | HBZ-11151 | .5 (.2) |
200 | 120 | 1 3/4 (4) | 1 3/4 (4) | HBZ-11162 | .6 (.3) |
400 | 120 | 2 (5) | 2 (5) | HBZ-12204 | .7 (.3) |
200 | 120 | 2 1/8 (5) | 2 1/4 (6) | HBZ-2X56 | .7 (.3) |
400 | 120 | 2 1/8 (5) | 2 1/4 (6) | HBZ-12224 | .8 (.4) |
200 | 120 | 3 1/2 (9) | 1 1/2 (4) | HBZ-3X29 | 1.0 (.5) |
350 | 240 | 1 1/2 (4) | 1 1/2 (4) | HBZ-1X70 | .5 (.2) |
200 | 240 | 2 1/2 (6) | 1 (3) | HBZ-12102 | .5 (.2) |
HBZ Type 2 |
275 | 120 | 1 1/4(3) | 3 (8) | HBZ-21302 | 1.0 (.5) |
500 | 120 | 1 1/2 (4) | 5 (13) | HBZ-2105 | 1.2 (.5) |
600 | 120 | 2 1/8 (5) | 3 3/4 (10) | HBZ-2X88 | 1.3 (.6) |
800 | 120 | 2 1/8 (5) | 6 (15) | HBZ-2208 | 1.5 (.7) |
800 | 120 | 3 1/4 (8) | 71/2 (19) | HBZ-2308 | 2.0 (.9) |
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Thermocouple holes, plugs and extended leadwire and braid are available.Consult with temperature engineering about ordering these options.
|
|
|
|
|
|
|
|
Keywords:MINERAL INSULATED ONE-PIECE NOZZLE HEATERS
|
Back to top
|