HB Series band heaters are used to heat the barrels and nozzles of plastic injection molders and extruders. They are also used on autoclaves and for heat treating large diameter piping. Heater elements are high temperature, tight fitting, and provide uniform heat distribution. These elements are made from a pair of formed OMEGALUX™ PT series 240V mineral insulated strip heaters with chrome steel sheath. Complete firm coverage at all times is assured by slip proof, stainless steel clamping bands equipped with heavy threaded socket bolt; this allows the pair of elements to be drawn tight to heated surface. The hotter it gets the tighter it fits. Because clamps cannot loosen or slip off heater, heat transfer is continuously efficient, adding to heater life. Adjacent HB Series heaters of equal wattage may be wired in series on 480V or connected in multiples of three of 240 or 480V, 3 phase.
Model No.
Watts
Barrel Dia. In. (cm)
Wt. lbs. (kg)
HB-5075/240V
750
5 (13)
1.5(.7)
HB-5080/240V
800
5 1/4 (13)
1.75 (.8)
HB-5460/240V
600
5 1/2 (14)
1.75 (.8)
HB-5415/240V
1500
5 1/2 (14)
1.75 (.8)
HB-6040/240V
400
6 (15)
2 (.9)
HB-6075/240V
750
6 (15)
2 (.9)
HB-6410/240V
1000
6 1/2 (17)
2 (.9)
HB-7010/240V
1000
7 (18)
2 (.9)
HB-7490/240V
900
7 1/2 (19)
2.25 (1)
HB-7412/240V
1250
7 1/2 (19)
2.25 (1)
HB-7715/240V
1500
7 7/8 (20)
2.25 (1)
HB-8013/240V
900
8 (20)
2 (.9)
HB-8014/240V
1400
8 (20)
2.25 (1)
HB-8415/240V
1565
8 1/2 (22)
2.3 (1)
HB-9015/240V
1100
9 (23)
2.5 (1.1)
HB-9217/240V
1710
9 1/4 (23)
2.5 (1.1)
HB-9413/240V
1300
9 1/2 (24)
2.75 (1.2)
HB-9416/240V
1600
9 1/2 (24)
2.75 (1.2)
HB-1018/240V
1800
10 (25)
3 (1.4)
HB-10226/240V
2600
10 1/4 (26)
3 (1.4)
HB-10415/240V
1200
10 1/2 (27)
3 (1.4)
HB-1120/240V
2025
11 (28)
3.25 (1.5)
HB-11412/240V
1200
11 1/2 (29)
3.25 (1.5)
HB-11417/240V
1700
11 1/2 (29)
3.25 (1.5)
HB-12416/240V
1500
12 1/2 (32)
3.5 (1.6)
HB-13418/240V
1800
13 1/2 (34)
3.75 (1.7)
HB-1412/240V
1200
14 (36)
3.9 (1.8)
HB-1425/240V
2500
14 (36)
3.9 (1.8)
HB-15425/240V
2500
15 1/2 (39)
4 (1.8)
HB-1725/240V
2500
17 (43)
4.2 (1.9)
HB-17425/240V
2500
17 1/2 (44)
4.3 (1.9)
HB-2030/240V
3000
20 (51)
4.5 (2)
† All dollar amounts on this site are shown in Singapore currency.
Note: Mineral insulated band heaters are available in other sizes and ratings. Mica insulated band heaters are also available
Keywords:LONG-LIFE BAND HEATERS 11/2"(4cm) Wide HB Series Two-Piece Band Heaters, thermostat sensors