More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Ceramic Insulated Strip Heaters

HCS Series   
CE RoHS
 
Strip Heaters, Ceramic Heater, Ceramic Strip Heater
HCS Series:Ceramic Insulated Strip Heaters
Click for larger image.
   
Dies
Plastic Forming and Sealing
Molds
Tank and Kettle Heating

View related products - Strip Heaters

Click to scroll below to order See Specs PDF

(For specific applications, correctly rated elements should be used to prevent overheating and to ensure long life)

FEATURES
The HCS Series stainless steel strip heaters provide clean, dependable heat with sheath temperatures up to 649°C (1200°F) and watt densities up to 40 W per square inch. Because of the seamless stainless steel sheath, these ceramic-insulated strip heaters are dimensionally stable in milled slots.

Tolerances
Width: 1.500" ±.010"
Length: Up to 24": ±1/16", 24" and Over: ±1/8"
Thickness: 0.375" ±0.005"
Wattage Tolerances: -10 to 5% at rated voltage

CONTRUCTION
1.Seamless stainless steel sheath
2. Post terminals
3. Ceramic element support
4. Element wire situated close to outside surface for maximum heat transfer and minimum internal temperature while preserving good dielectric qualities
5. Magnesium oxide packing

Formula for Determination of Watt Density
Watts/sq. in. = Total unit wattage
C (heated length) x3


Standard Termination
Offset at one end

Model No.WattsDimensions: cm (in)
ABC
HCS-055-120V 150 13 (5) 10 (4) 3 (1)
HCS-055-240V 150 13 (5) 10 (4) 3 (1)
HCS-080-120V 250 20 (8) 18 (7) 5 (2)
HCS-080-240V 250 20 (8) 18 (7) 5 (2)
HCS-081-120V 330 20 (8) 18 (7) 5 (2)
HCS-081-240V 330 20 (8) 18 (7) 5 (2)
HCS-105-120V 300 25 (10) 23 (9) 13 (5)
HCS-105-240V 300 25 (10) 23 (9) 13 (5)
HCS-120-120V 500 30 (12) 28 (11) 18 (7)
HCS-120-240V 500 30 (12) 28 (11) 18 (7)
HCS-121-120V 750 30 (12) 28 (11) 18 (7)
HCS-121-240V 750 30 (12) 28 (11) 18 (7)
HCS-152-120V 500 38 (15) 36 (14) 25 (10)
HCS-152-240V 500 38 (15) 36 (14) 25 (10)
HCS-180-120V 750 46 (18) 43 (17) 30 (12)
HCS-180-240V 750 38 (18) 36 (14) 25 (10)
HCS-181-120V 1250 46 (18) 43 (17) 30 (12)
HCS-181-240V 1250 38 (18) 36 (14) 25 (10)
HCS-237-240V 1000 58 (23) 56 (22) 46 (18)
HCS-300-240V 2000 76 (30) 74 (29) 61 (24)
HCS-357-240V 2500 35 (89) 86 (34) 76 (30)


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the HCS-055-120V  HCS-055-120V 9 weeks   161.00    Strip heater, 150 W RoHS compliant
Click to expand/minimize a list of what others bought with the HCS-080-120V  HCS-080-120V 9 weeks   153.00    Strip heater, 250 W RoHS compliant
    HCS-080-240V 2 weeks   165.00    Strip heater, 250 W RoHS compliant
Click to expand/minimize a list of what others bought with the HCS-120-120V  HCS-120-120V 9 weeks   186.00    Strip heater, 500 W RoHS compliant
    HCS-120-240V 9 weeks   137.00    Strip heater, 500 W RoHS compliant
    HCS-121-240V 9 weeks   137.00    Strip heater, 750 W RoHS compliant
Click to expand/minimize a list of what others bought with the HCS-180-120V  HCS-180-120V 9 weeks   155.00    Strip heater, 750 W RoHS compliant
    HCS-180-240V 2 weeks   205.00    Strip heater, 750 W RoHS compliant
    HCS-181-120V 9 weeks   155.00    Strip heater, 1250 W RoHS compliant
    HCS-181-240V 9 weeks   186.00    Strip heater, 1250 W RoHS compliant
    HCS-237-240V 9 weeks   180.00    Strip heater, 1000 W RoHS compliant
    HCS-357-240V 9 weeks   306.00    Strip heater, 2500 W RoHS compliant

 Order Models Not Listed
 
  Reset  

All dollar amounts on this site are shown in Singapore currency.

 Ordering Example: (1) HCS-080-120V strip heater, 250 W, $153.00

   
Keywords:Strip Heaters, Ceramic Heater, Ceramic Strip Heater, thermostat calibration

   Back to topBack to top