OMEGA™ HDB series heated dry baths provide a safe, dry, constant
temperature source in the laboratory for the purpose of incubation, boiling,
inactivation, wet ashing, enzyme analysis and a variety of clinical and
industrial applications.
Interchangeable aluminum insert blocks are sized to accept tubes or
containers ranging from 6 mm to 26 mm diameter. A close fit of the
tubes in the block ensures high heat transfer to the tube, and the heater
design, thermistor temperature sensor and solid state circuitry give
exceptionally good temperature stability and uniformity.
Temperature stability is ±0.1°C, and uniformity between blocks is ± 0.2°C
(both at 40°C).
Temperatures are adjusted in the HDB-1, HDB-2, and HDB-3 using a
dial calibrated in degrees centigrade. On the HDB-3D, the dial and digital
display are used to set the temperature. The digital indicator also provides a
continuous temperature display.
A block extraction tool, and threaded fitting machined into the block, allow
easy block removal. The threaded hole is also used to insert glass
thermometers for accurate temperature measurement of the block.
Aluminum Insert Blocks
Model No.
Tube Size
Number of Holes
Size (mm)
6013501
Plain Block
None
95 x 76 x 51
6013502
6 mm
30
95 x 76 x 51
6013503
10 mm
20
95 x 76 x 51
6013504
12 mm
20
95 x 76 x 51
6013505
13 mm
20
95 x 76 x 51
6013506
15 mm
12
95 x 76 x 51
6013507
16 mm
12
95 x 76 x 51
6013508
19 mm
8
95 x 76 x 51
6013509
25 mm
6
95 x 76 x 51
6013510
10 mm cuvettes 2 channels
95 x 76 x 51
6013512*
Plain Block Thermometer
Hole Only
95 x 225 x 51
6014460
Plain Block Thermometer
Hole Only
95 x 76 x 51
6014462
24 mm
6
95 x 76 x 51
6014463
26 mm
6
95 x 76 x 51
6014464
1.5 ml Eppendorf
20
95 x 76 x 51
6014465
0.5 ml Eppendorf
30
95 x 76 x 51
6014466
Plastic Half Plain Blocks**
95 x 37 x 50
*For HDB-3, HDB-3D only
**If less than the maximum number of blocks are used, it is
recommended that the plastic half blocks fill the space on either side
of the aluminum block(s) in order to maintain temperature stability
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes with block extraction tool, power cord and plug, and operator’s manual. Aluminum insert blocks are ordered separately (see table above). 240 volt models also available. To order add “-240V” suffix to model number. Ordering Example: (2) 6013503 20-hole insert blocks, $460.00 ea.