Hi-Density Multi-Purpose cartridge heaters represent Omega's commitment to value-added
customer service. Omega maintains over 65,000 semi-finished hi-density cartridge heater
substrates in stock, offering a combination of over 1000 sizes in industry standard diameters and
lengths ranging from 25.4 to 1524 mm (1" to 60") (depending on diameter) in a complete
spectrum of wattages and operating voltages.
Multi-purpose cartridge heaters are the solution for a multitude of original equipment
manufacturers (OEMs) and maintenance (MRO) applications. Highly engineered standard and
special purpose Omega cartridge heaters have been at the forefront of addressing the challenges
of Original Equipment Manufacturers (OEMs) in a broad segment of diversified industries. As a
company Omega is uniquely qualified and committed to assisting our customers in developing highly
engineered specific use cartridge heaters for dependable and reliable performance.
Let Omega provide the optimal solution to your thermal loop systems and cartridge heater design
challenges. Omega will custom manufacture to your specifications. Contact us today with your
requirements.
Hi-Density Cartridge Heaters ¼" Dia., Actual 0.246" ±0.002" (6.25 mm)
Sheath Length
Model Number
Watts
Watt Density
Sheath Length
Model Number
Watts
Watt Density
inch
mm
120V
240V
/cm2
/in2
inch
mm
120V
240V
/cm2
/in2
1
25.4
HDC00001
—
50
20
127
3
76.2
HDC00057
HDC00058
250
20
127
1
25.4
HDC00002
—
80
32
204
3
76.2
HDC00059
HDC00060
300
24
153
1
25.4
HDC00003
HDC00004
100
40
255
3
76.2
—
HDC00061
350
28
178
1
25.4
HDC00005
—
150
59
382
3½
88.9
—
HDC00062
200
13
85
1⅛
28.6
HDC00006
—
100
32
204
3½
88.9
HDC00063
HDC00064
300
20
127
1¼
31.8
HDC00007
—
50
13
85
3¾
95.3
—
HDC00065
300
18
118
1¼
31.8
HDC00008
—
75
20
127
4
101.6
HDC00066
—
100
6
36
1¼
31.8
HDC00009
—
100
26
170
4
101.6
HDC00067
—
150
9
55
1¼
31.8
HDC00010
—
125
33
212
4
101.6
HDC00068
HDC00069
175
10
64
1¼
31.8
HDC00011
HDC00012
150
40
255
4
101.6
HDC00070
HDC00071
200
11
73
1¼
31.8
—
HDC00013
200
53
340
4
101.6
HDC00072
HDC00073
250
14
91
1¼
31.8
—
HDC00014
225
59
382
4
101.6
HDC00074
HDC00075
300
17
109
1½
38.1
HDC00015
—
50
10
64
4
101.6
—
HDC00076
400
23
146
1½
38.1
HDC08691
—
75
14
92
4½
114.3
HDC00077
—
125
6
40
1½
38.1
HDC00016
HDC00017
100
20
127
4½
114.3
HDC00078
—
200
10
64
1½
38.1
HDC00018
HDC00019
150
30
191
4½
114.3
—
HDC00079
500
25
159
1½
38.1
HDC00020
HDC00021
175
35
223
5
127
—
HDC00080
200
9
57
1½
38.1
HDC00022
HDC00023
200
40
255
5
127
—
HDC00081
250
11
71
1½
38.1
—
HDC00024
250
49
318
5
127
HDC22940
—
300
14
87
1¾
44.5
HDC00025
—
75
12
76
5
127
HDC00082
HDC00083
350
15
99
1¾
44.5
HDC00026
—
150
24
153
5
127
HDC00084
HDC00085
400
18
113
1¾
44.5
—
HDC00027
300
47
306
5¾
146.1
HDC00086
HDC00087
350
13
85
2
50.8
HDC00028
—
50
7
42
6
152.4
HDC00088
—
150
5
35
2
50.8
HDC00029
—
80
11
68
6
152.4
—
HDC00089
200
7
46
2
50.8
HDC00030
HDC00031
100
13
85
6
152.4
HDC00090
HDC00091
300
11
69
2
50.8
HDC00032
HDC00033
125
17
106
6
152.4
HDC00092
HDC00093
400
14
93
2
50.8
HDC00034
HDC00035
150
20
127
6
152.4
HDC00094
HDC00095
450
16
104
2
50.8
HDC00036
HDC00037
200
26
170
6
152.4
—
HDC00096
600
22
139
2
50.8
HDC00038
HDC00039
250
33
212
6½
165.1
HDC00097
HDC00098
500
17
106
2
50.8
—
HDC00040
300
40
255
7
177.8
HDC20502
—
500
15
98
2¼
57.2
HDC10139
HDC00041
200
23
146
7
177.8
—
HDC00099
600
18
118
2½
63.5
—
HDC00042
150
15
95
7½
190.5
HDC00100
—
525
15
95
2½
63.5
HDC00043
HDC00044
200
20
127
8
203.2
HDC00101
—
300
8
51
2½
63.5
HDC00045
HDC00046
250
25
159
8
203.2
—
HDC00102
600
16
102
2¾
69.9
—
HDC00048
200
18
113
9
228.6
—
HDC00103
675
16
101
3
76.2
HDC00049
—
75
6
38
9½
241.3
HDC00104
—
525
12
74
3
76.2
HDC00050
HDC00051
100
8
51
10
254
—
HDC00105
750
16
101
3
76.2
—
HDC00052
125
10
64
11
279.4
—
HDC00106
600
11
73
3
76.2
HDC00053
HDC00054
150
12
76
13
330.2
—
HDC00107
725
12
74
3
76.2
HDC00055
HDC00056
200
16
102
Model Numbers listed are cartridge heaters terminated with Type N termination 254 mm (10") long leads.
Other terminations and options are available. See Modifications & Options for HDC.
Other Watt Densities and heater lengths up to 36" (914.4 mm) may be available on special order.
Contact Omega for Model Numbers and pricing.
MOST POPULAR MODELS HIGHLIGHTED!
† All dollar amounts on this site are shown in Singapore currency.
Note: Ordering Information Order by Model number for stock cartridge heaters with Type N termination. Call OMEGA for model numbers for heaters with other terminator program terminations and options. Custom Engineered/Manufactured Cartridge heaters can be application specific; therefore for sizes, electrical ratings, terminations and any other design features not listed here OMEGA will custom manufacture to your specifications. Consult us with your requirements. Ordering Example: (1) HDC00057 1/4'' diameter Hi-Density cartridge heater 120 V, 250 W, $97.00