Hi-Density Multi-Purpose cartridge heaters represent Omega's commitment to value-added
customer service. Omega maintains over 65,000 semi-finished hi-density cartridge heater
substrates in stock, offering a combination of over 1000 sizes in industry standard diameters and
lengths ranging from 25.4 to 1524 mm (1" to 60") in a complete spectrum of wattages and
operating voltages.
Multi-purpose cartridge heaters are the solution for a multitude of original equipment
manufacturers (OEMs) and maintenance (MRO) applications. Highly engineered standard and
special purpose Omega cartridge heaters have been at the forefront of addressing the challenges
of Original Equipment Manufacturers (OEMs) in a broad segment of diversified industries. As a
company Omega is uniquely qualified and committed to assist our customers in developing highly
engineered specific use cartridge heaters for dependable and reliable performance.
Let Omega provide the optimal solution to your thermal loop systems and cartridge heater design
challenges. Omega will custom manufacture to your specifications. Contact us today with your
requirements.
Hi-Density Cartridge Heaters ⅜" Diameter, Actual 0.371" ±0.002" (9.423 mm)
Sheath Length
Model Number
Watts
Watt Density
Sheath Length
Model Number
Watts
Watt Density
inch
mm
120V
240V
/cm2
/in2
inch
mm
120V
240V
/cm2
/in2
1
25.4
HDC00125
—
50
13
85
2
50.8
HDC00186
HDC00187
500
44
283
1
25.4
HDC00127
—
100
26
170
2¼
57.2
HDC00189
—
75
6
36
1
25.4
HDC00128
HDC00129
150
40
255
2¼
57.2
HDC00190
—
100
8
49
1
25.4
—
HDC00130
200
53
340
2¼
57.2
HDC00191
HDC00192
125
9
61
1¼
31.8
HDC00133
—
100
18
113
2¼
57.2
—
HDC00193
150
11
73
1¼
31.8
HDC00135
HDC00136
150
26
170
2¼
57.2
HDC00194
—
175
13
85
1¼
31.8
HDC00137
HDC00138
200
35
226
2¼
57.2
—
HDC00196
200
15
97
15/16
33.3
HDC00139
HDC00140
100
16
104
2¼
57.2
HDC00197
HDC00200
250
19
125
15/16
33.3
HDC00141
—
150
24
157
2¼
57.2
HDC00199
—
300
23
146
1⅜
34.9
HDC00142
HDC00143
150
23
146
2¼
57.2
HDC00201
HDC00202
350
26
170
17/16
36.5
HDC00144
—
100
14
91
2¼
57.2
—
HDC00204
400
30
194
1½
38.1
HDC00146
—
30
4
25
2¼
57.2
—
HDC00205
500
38
243
1½
38.1
HDC00147
HDC00148
50
7
42
2⅜
60.3
HDC00206
—
75
5
34
1½
38.1
HDC00149
—
75
10
64
2⅜
60.3
—
HDC00207
165
12
75
1½
38.1
HDC00150
HDC00151
100
13
85
2⅜
60.3
HDC00213
HDC00210
300
21
136
1½
38.1
—
HDC00152
125
17
106
2½
63.5
HDC00215
HDC00214
100
7
42
1½
38.1
HDC00153
HDC00154
150
20
127
2½
63.5
—
—
125
8
53
1½
38.1
HDC00155
HDC00156
200
26
170
2½
63.5
—
HDC00216
150
10
64
1½
38.1
HDC00157
HDC00158
250
33
212
2½
63.5
HDC00217
HDC00218
200
13
85
1¾
44.5
HDC00160
HDC00161
150
16
102
21/2
63.5
HDC00219
HDC00220
250
17
106
1¾
44.5
—
HDC00163
200
21
136
2½
63.5
HDC00221
HDC00222
300
20
127
1¾
44.5
HDC00164
HDC00165
250
26
170
2½
63.5
—
HDC00223
350
23
149
113/16
46
—
HDC00166
150
15
97
2½
63.5
HDC00224
—
400
27
174
113/16
46
HDC00167
—
200
20
129
2½
63.5
HDC00227
HDC00228
500
33
212
17/8
47.6
HDC00169
—
250
24
154
2¾
69.9
—
HDC00231
400
23
151
2
50.8
HDC00170
—
50
4
28
213/16
71.4
—
HDC00235
300
17
110
2
50.8
HDC00171
—
75
7
42
3
76.2
HDC00236
HDC00237
100
5
34
2
50.8
HDC00172
HDC00173
100
9
57
3
76.2
HDC00238
—
125
7
42
2
50.8
HDC00174
—
125
11
71
3
76.2
HDC00239
—
150
8
51
2
50.8
HDC00175
HDC00176
150
13
85
3
76.2
HDC00240
HDC00241
200
11
68
2
50.8
HDC00177
HDC00178
200
18
113
3
76.2
HDC00242
HDC00243
250
13
85
2
50.8
HDC00179
HDC00180
250
22
141
3
76.2
HDC00244
HDC00245
300
16
102
2
50.8
HDC00181
HDC00182
300
26
170
3
76.2
HDC00247
—
375
20
127
2
50.8
—
HDC00183
350
31
198
3
76.2
HDC00249
HDC00250
400
21
136
2
50.8
HDC00184
HDC00185
400
35
226
Sheath Length
Model Number
Watts
Watt Density
Sheath Length
Model Number
Watts
Watt Density
inch
mm
120V
240V
/cm2
/in2
inch
mm
120V
240V
/cm2
/in2
3
76.2
HDC00251
HDC00252
500
26
170
4¾
120.7
—
HDC00307
300
9
60
3
76.2
—
HDC00253
600
32
204
413/16
122.2
—
HDC00308
300
9
59
3
76.2
—
HDC00254
750
40
255
413/16
122.2
—
HDC00309
500
15
98
35/16
84.1
HDC00255
—
500
23
151
5
127
HDC00312
HDC00313
150
4
28
3½
88.9
HDC00256
—
125
6
35
5
127
HDC00314
HDC00315
200
6
38
3½
88.9
—
HDC00257
200
9
57
5
127
HDC00316
—
250
7
47
3½
88.9
—
HDC00258
225
10
64
5
127
HDC00317
HDC00318
300
9
57
3½
88.9
HDC00259
HDC00260
250
11
71
5
127
—
HDC00319
350
10
66
2¼
57.2
HDC00191
HDC00192
125
9
61
5
127
HDC00320
HDC00321
400
12
75
3½
88.9
HDC00261
HDC00262
300
13
85
5
127
HDC00323
HDC00324
500
15
94
3½
88.9
HDC00263
HDC00264
350
15
99
5
127
—
HDC00327
600
18
113
3½
88.9
—
HDC00265
400
18
113
5
127
—
HDC00328
700
21
132
3½
88.9
HDC00266
HDC00267
500
22
141
5
127
—
HDC00329
750
22
141
313/16
96.8
HDC00269
—
150
6
38
5
127
—
HDC00330
800
23
151
313/16
96.8
—
HDC00270
500
20
128
5
127
—
HDC00331
1000
29
189
4
101.6
HDC00272
—
100
4
24
5¼
133.3
—
HDC00332
200
6
36
4
101.6
HDC00273
HDC00274
125
5
30
5½
139.7
HDC00334
HDC00335
250
7
42
4
101.6
HDC00275
—
150
6
36
5½
139.7
—
HDC00338
550
15
93
4
101.6
HDC00276
—
175
7
42
5½
139.7
—
HDC00339
600
16
102
4
101.6
HDC00277
HDC00278
200
8
49
5½
139.7
—
HDC00340
1000
26
170
4
101.6
HDC00279
HDC00280
250
9
61
5¾
146.1
—
HDC00341
400
10
65
4
101.6
HDC00281
HDC00282
300
11
73
5¾
146.1
HDC00342
HDC00343
600
15
97
4
101.6
HDC00283
HDC00284
350
13
85
6
152.4
HDC00344
—
200
5
31
4
101.6
HDC00285
HDC00286
400
15
97
6
152.4
HDC00345
HDC00346
250
6
39
4
101.6
—
HDC00288
450
17
109
6
152.4
HDC00347
HDC00348
300
7
46
4
101.6
HDC00289
HDC00290
500
19
121
6
152.4
HDC00349
HDC00350
400
10
62
4
101.6
—
HDC00292
600
23
146
6
152.4
HDC00351
HDC00352
500
12
77
4
101.6
—
HDC00293
700
26
170
6
152.4
HDC00353
HDC00354
600
14
93
4
101.6
—
HDC00294
750
28
182
6
152.4
—
HDC00355
675
16
104
4¼
108
—
HDC00295
300
11
68
6
152.4
HDC00356
HDC00357
750
18
116
4¼
108
—
HDC00296
750
26
170
6
152.4
—
HDC00358
800
19
123
4½
114.3
—
HDC00297
250
8
53
6
152.4
—
HDC00359
900
22
139
4½
114.3
HDC00298
HDC00299
300
10
64
6
152.4
—
HDC00360
1000
24
154
4½
114.3
HDC00302
HDC00303
450
15
95
6½
165.1
—
HDC00361
600
13
85
4½
114.3
HDC00304
HDC00305
500
17
106
Sheath Length
Model Number
Watts
Watt Density
Sheath Length
Model Number
Watts
Watt Density
inch
mm
120V
240V
/cm2
/in2
inch
mm
120V
240V
/cm2
/in2
6½
165.1
—
HDC00362
1000
22
141
9
228.6
—
HDC00400
1000
16
100
7
177.8
HDC00365
HDC00366
250
5
33
9½
241.3
HDC00401
—
200
3
19
7
177.8
—
HDC00367
350
7
46
9½
241.3
—
HDC00402
600
9
57
7
177.8
HDC00368
—
400
8
52
9½
241.3
—
HDC00403
1000
15
94
7
177.8
—
HDC00369
500
10
65
10
254
HDC00405
—
400
5
36
7
177.8
HDC00370
HDC00371
600
12
78
10
254
—
HDC00407
500
7
45
7
177.8
—
HDC00373
750
15
98
10
254
HDC00408
HDC00409
600
8
54
7
177.8
—
HDC00374
775
16
101
10
254
—
HDC00410
700
10
63
7
177.8
—
HDC00375
1000
20
131
10
254
—
HDC00411
750
10
67
7½
190.5
—
HDC00377
600
11
73
10
254
—
HDC00413
1000
14
89
7½
190.5
—
HDC00378
725
14
88
10
254
—
HDC00415
1500
21
134
7½
190.5
—
HDC00379
850
16
103
1013/16
274.6
—
HDC00416
375
5
31
7½
190.5
—
HDC00380
1000
19
121
12
304.8
HDC00417
—
400
5
30
713/16
198.4
—
HDC00381
750
14
87
12
304.8
—
HDC00418
500
6
37
8
203.2
HDC07944
—
250
5
30
12
304.8
HDC00419
HDC00420
600
7
44
8
203.2
HDC00382
HDC00383
300
5
34
12
304.8
—
HDC14222
750
9
57
8
203.2
HDC00384
—
400
7
45
12
304.8
—
HDC00421
1000
11
74
8
203.2
HDC00385
—
450
8
51
12
304.8
—
HDC06225
1500
18
113
8
203.2
HDC00386
HDC00387
500
9
57
1213/16
325.4
—
HDC00422
1000
11
69
8
203.2
HDC00388
HDC00389
600
11
68
13
330.2
—
HDC07200
1000
11
70
8
203.2
—
HDC00390
700
12
79
14
355.6
—
HDC22941
600
6
39
8
203.2
—
HDC00391
750
13
85
14
355.6
—
HDC00423
750
7
47
8
203.2
—
HDC00392
900
16
102
16
406.4
—
HDC22942
600
5
34
8
203.2
—
HDC00393
1000
18
113
16
406.4
—
HDC00424
1200
10
66
8⅝
219.1
—
HDC00395
500
8
52
18
457.2
—
HDC22943
1000
9
58
9
228.6
HDC00396
HDC00397
200
3
20
20
508
—
HDC09305
1000
8
53
9
228.6
—
HDC00398
500
8
50
24
609.6
—
HDC10234
1000
6
38
9
228.6
—
HDC00399
885
14
88
Model Numbers listed are cartridge heaters terminated with Type N termination 254 mm (10") long leads.
Other Watt Densities and heater lengths up to 48" (1219 mm) may be available on special order.
For other terminations and options see Modifications & Options for HDC.
Contact OMEGA for part numbers and pricing.
† All dollar amounts on this site are shown in Singapore currency.
Note: Ordering Information Order by Model number for stock cartridge heaters with Type N termination. Call OMEGA for model numbers for heaters with other terminator program terminations and options. Custom Engineered/Manufactured Cartridge heaters can be application specific; therefore for sizes, electrical ratings, terminations and any other design features not listed here OMEGA will custom manufacture to your specifications. Consult us with your requirements. Ordering Example: (1) HDC00153 3/8'' High Density Cartridge Heater,120V,150W, $79.00