|
|
|
|
Small dual input thermometer and powerful data logger
|
Click for larger image. |
|
|
|
|
|
|
The HH306A is a small dual input
thermometer plus a powerful
datalogger. The unit can store up to
16,000 records at programmed
intervals as fast as once per
second. The unit comes with
Windows based software for the
display and saving of data.
SPECIFICATIONS
Range and Accuracy: -200 to 1370°C ±0.2% rdg +1°C
-328 to 2498°F ±0.2% rdg + 2°F
Operating Conditions: 0 to 50°C (32 to 122°F)
0% to 80% RH (0 to 35°C, 32 to 95°F)
0% to 60% RH (35 to 50°C, 95 to 122°F)
Storage Temperature: -20 to 60°C (-4 to 140°F)
Input Protection: 60 Vdc or 24 Vrms AC maximum
Battery: 9V (included)
Dimensions: 184 H x 64 W x 30 mm D (7.25 x 2.5 x 1.2")
Weight: Approx 210 g (7.4 oz)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes with 2 beaded wire Type K thermocouples (1 per input) USB and RS232 interface cables, software, carry case, battery, NIST certificate (no points) and instruction manual.
Ordering Example: (1) HH306A Dual input datalogging thermometer, $500.00
|
|
|
|
|
| |
Related Links -
Manual, Software
|
Product Manual |
Download HH306 - Thermometer/Datalogger |
Download HH306A - Thermometer/Datalogger |
Software |
Download HH306 Software |
Download Cable Driver for the HH306A Datalogger Thermometer |
|
|
|
|
Keywords:Data Logger Thermometer, USB data logger thermometer, RS232 data logger thermometer, dual input thermometer, type k handheld thermometer, temperature alarms
|
Back to top
|
|