|
|
|
|
4-Channel Handheld Data Logger Thermometer
|
Click for larger image. |
|
|
$665.00
HH374
|
|
Auto Range
|
|
USB Interface with Windows® Software
|
|
LED Back Light
|
|
HOLD Function
|
|
4-Channel Input, Type K Thermocouple
|
|
4-Channel Display Resolution 0.1°C/0.1°F with Windows® Software
|
|
MAX/MIN/AVG Function
|
|
Auto Shut-Off for Battery Saving
|
|
16,000 Records Data Logger Each Channel
|
|
Certificate of Traceable Calibration Supplied (No points)
|
View related products - Handheld Instruments for Temperature Measurement
|
| |
|
|
|
The HH374 has a high resolution and fast analog to
digital converter. Measurements settings and results
are shown on the backlit LCD display. Data can be
stored in the meter or directly saved on a computer
through PC interface. Recorded data can be further
processed on a computer. With the exclusive software,
recording/recalling of data and programming of logging
parameters can be done directly through a PC.
SPECIFICATIONS
Measurement Range: -200 to 1370°C (-328 to 2498°F)
Accuracy: -200 to 1370°C (-328 to 2498°F) ±0.1% rdg + 0.7°C (±0.1% rdg + 1.4°F)
Input Protection: 60V DC or 24 Vrms AC Max
Battery Type: 9V battery (included)
Operating Condition: 0 to 50°C (32 to 122°F) (<80% RH)
Storage Condition: -20 to 60°C (-4 to 140°F) (<70% RH)
System Required: Windows NT 4.0/NT2000/XP/Vista/ Windows 7
Dimensions: 196 H x 65 W x 36 mm D (7.72 x 2.56 x 1.42")
Approx Weight: 285 g (10.05 oz)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
|
|
|
|
|
|
|
Related Links -
Related Products
|
|
|