|
|
|
|
|
|
|
|
Built-in thermal printer for text and graphic printout
|
|
Dual 5 digits bit font LCD display to provide simultaneous readout of T1 and T2. 10 character text area provide set-up menu for easy set-up
|
|
The easy access menu buttons and text area in the LCD display provide hierarchical menu operation for system set-up
|
|
Button group for printer provides the direct access to the most commonly used function for printer control
|
|
Photo coupler isolated RS-232 port provides the direct connection of data flow to a personal computer with software for Windows 95/98 or Windows NT4.0
|
|
Dual inputs thermal couple connector provides two inputs for K and J type temperature sensors
|
View related products - Handheld Instruments for Temperature Measurement
|
| |
|
|
|
The HH500P is a compact handheld dataloggers with a built-in thermal printer. The unit comes with free windows compatible software for use with Windows 95/98/NT. The HH500P takes Type J/K thermocouple with dual inputs. The HH500P can datlog up to 32,000 readings.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Includes meter, carrying case, 2 type K T/C's, software, RS-232 interface cable, battery and operator's manual
|
|
|
|
|
|
|
|
Keywords:Temperature Thermocouple RS-232 Graphic Recorder, thermocouple meter, temperature meter, hmi system
|
Back to top
|