|
|
|
|
High Accuracy J/K Input Thermocouple Thermometers
|
Click for larger image. |
|
|
|
|
|
|
The HH802U is a high
accuracy J/K input thermocouple
thermometer. HH802U features
two 5 digit displays for temperature
and a third display for elapsed time.
HH802U also features a built in
USB port for use with the optional
Windows data logging software and
cable, as well as a DC power jack
for extended use with the optional
AC adapter. HH802W model replaces the USB
port with a built in wireless interface
for cable free data transmission to a
PC when purchased with the
optional wireless receiver and
Windows software. The HH802U is
a dual input meter and
includes a REL recall, Hi/Lo limit
recall and cold junction
adjustment feature.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Note: All wireless units are not for export except to USA or Canada, 900 Mhz frequency band versions. For European 868.0 Mhz˜ 868.6 Mhz frequency band versions, add suffix “E”, no additional charge. Comes with 4 “AAA” batteries, Type K thermocouple (one per channel), rubber boot and complete operator’s manual.
Ordering Example: (1) HH802W High accuracy thermometer with built-in wireless transmitter, $394.00
|
|
|
|
|
| |
Related Links -
Manual, Related Products
|
Product Manual |
Download HH803U - J/K Digital Thermometer |
Download HH802W - Wireless Dual input K/J Digital Thermometer |
Download HH802U - Digital Thermometer |
Related Products |
|
HH806: |
Wireless High Accuracy Data Logger/Thermometers |
|
|
|
|
|
|
Back to top
|
|