More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

High Accuracy PT100 RTD Input Thermometers

HH804   
1 year warranty
 
PT100 RTD Thermometers
HH804:High Accuracy PT100 RTD Input Thermometers
Click for larger image.
   
$254.00  HH804
PT100 (100 OHM) Platinum
NIST CALIBRATION CERTIFICATE (NO POINTS)
0.00385/0.003916/0.003926 curves
3 or 4 Wire-RTD
High 0.05% Reading Accuracy
MAX/MIN/AVG/REL/HOLD
Elapsed Time
Hi/Lo Limits Alarm (Audible)
Dual Temperature Display
Optional Windows Software
Optional AC Adaptor (USB Models Only)

View related products - Handheld Instruments for Temperature Measurement

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The HH804U is a high accuracy RTD input thermometer. These handhelds work with 100 . platinum PT100 RTDs and are selectable for 3 different temperature coefficient curves. These units comply with ITS-90. Both come standard with a built in USB port and DC power jack. Optional Windows software and AC adapter allow real time data logging to PC for extended periods. The HH804W model features a quick and easy to use wireless interface instead of USB. This allows real time data transmission at distances of up to 75'.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the HH804  HH804 2 weeks   254.00    Dual Input Pt100 RTD meter  
Click to expand/minimize a list of what others bought with the HH804U  HH804U 2 weeks   350.00    Dual Input Pt100 RTD meter with USB port and DC Power Jack  
Click to expand/minimize a list of what others bought with the HH804W  HH804W    Consult sales   Wireless Interface, Dual Input Pt100 RTD meter  
 Accessories
Click to expand/minimize a list of what others bought with the HH800-SW  HH800-SW 9 weeks   48.00    Windows software and USB cable (USB models only)  
Click to expand/minimize a list of what others bought with the HH800W-RSW  HH800W-RSW 2 weeks   41.50    Windows software and wireless receiver (wireless models only)  
Click to expand/minimize a list of what others bought with the HH800-ADAPTOR  HH800-ADAPTOR 2 weeks   41.50    AC adaptor (USB models only)  
Click to expand/minimize a list of what others bought with the HH800-ADAPTOR-UK  HH800-ADAPTOR-UK    Consult sales   UK AC adaptor (USB models only)  
Click to expand/minimize a list of what others bought with the HH804-CONNECTOR  HH804-CONNECTOR 2 weeks   24.25    Spare DIN connector  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes with protective rubber boot, NIST (no points) calibration certificate and complete operator’s manual. Note: All wireless units are not for export except to USA or Canada, 900 Mhz frequency band versions. For European 868.0 Mhz˜ 868.6 Mhz frequency band versions, add suffix “E”, no additional charge.
 Ordering Example: (1) HH804U High accuracy RTD input thermometer, $350.00

 Related Links - Related Products
 Related Products
HH806 HH806:
Wireless High Accuracy Data Logger/Thermometers
   
Keywords:HH804U High Accuracy RTD Input Thermometers, PT100, HH805, ph sensors

   Back to topBack to top