|
|
|
|
Temperature Data Logger: Wireless Thermometer | Omega
|
Click for larger image. |
|
|
|
|
|
|
The HH806 represents the top of
the line in the HH800 series of
handheld thermometers. All of the
HH806 versions feature exceptional
0.05% basic accuracy and include a
triple display as well as data logging
capabilities. The HH806U and
HH806W can both store up to 128
samples on demand, at the press of
a button and up to 1,024 in data
logging mode, at a user specified
logging interval. The HH806AU and
HH806AW expand the data logging
capabilities further and allow
storage of up to 256 samples on
demand and up to 16,000 in data
logging mode. All versions of the
HH806 feature three easy to read
displays. Two 41/2 digit displays are
selectable for T1 or T2 and the third
6 digit display can be used for
T1-T2 or to show the current date
and time. Windows software is
available for all models and included
with the HH806AW. Software is compatible with Windows 10.
SPECIFICATIONS
Measurement Range:
Type K: -200 to 1372°C (-328 to 2501°F)
Type J: -210 to 1200°C (-346 to 2192°F)
Type T: -200 to 400°C (-328 to 752°F)
Type E: -220 to 1000°C (-364 to 1832°F)
Type R: 0 to 1767°C (32 to 3212°F)
Type S: 0 to 1767°C (32 to 3212°F)
Type N: -50 to 1300°C (-58 to 2372°F)
Accuracy: Stated accuracy at 23°C ±5°C, <75% RH
Type K/J/T/E: ±(0.05% rdg + 0.3°C) -50 to 1372°C; ±(0.05% rdg + 0.7°C) -50 to -210°C; ±(0.05% rdg + 0.6°F) -58 to 2501°F; ±(0.05% rdg + 1.4°F) -58 to -346°F
Type N: ±(0.05% rdg + 0.8°C) -50 to 0°C; ±(0.05% rdg + 0.4°C) 0 to 1300°C; ±(0.05% rdg + 1.6°F) -58 to 32°F; ±(0.05% rdg + 0.8°F) 32 to 2372°F
Type R/S: ±(0.05% rdg + 2 0°C to 1767°C; ±(0.05% rdg + 4 32°F to 3212°F
Operating Environment: 0 to 50°C (32 to 122°F) at <70% RH
Storage Temperature: -20 to 60°C (-4 to 140°F), 0 to 80% RH with battery removed
Battery: 4 x 1.5V "AAA" (included)
Dimensions: 160 H x 83 W x 38 mm D (6.3 x 3.3 x 1.5")
Wireless Features:
Frequency Range: USA 900 MHz European 868.0 to 868.6 MHz
Current Consumption: 5 to 20 mA
Approximate Range: 25 m (75')
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes with 4 “AAA” batteries, Type K thermocouple (one per channel), rubber boot and complete operator’s manual. Note: All wireless units are not for export except to USA or Canada, 900 Mhz frequency band versions. For European 868.0 Mhz˜ 868.6 Mhz frequency band versions, add suffix “E”, no additional charge.
Ordering Example: (1) HH800-SW Windows software, $48.00, plus (1) HH806AU High accuracy data logger, $500.00, $48.00 + 500.00 = $548
|
|
|
|
|
| |
Related Links -
Manual, Related Products
|
Product Manual |
Download HH806W - Wireless Multilogger Thermometer |
Download HH806AU HH806U - Multilogger Thermometer |
Related Products |
|
HH806: |
Wireless High Accuracy Data Logger/Thermometers |
|
|
|
|
|
|
Back to top
|
|