Omega’s first cloud capable digital thermometers HH931T and HH932T offer the easiest
data logging functionality available, allowing users to record and store up to 1000 time-stamped measurements accurately. You can store unlimited points when connected via the Bluetooth application. This seamless connectivity allows the user to collect, transmit, and store accurate temperature data for analysis or compliance reporting without any additional
or third-party software.
Real-time statistical data increases user productivity, process efficiency, and product quality. Displayed on-demand, MIN, MAX, AVG, RNG and STDEV (standard deviation) provide critical process information and diagnostics that allows the user to analyze manufacturing processes on the fly and make immediate adjustments for maximum efficiency and quality
The HH931T single channel and HH932T dual channel meters are compatible with Type K, J, T, E, B, N, R & S thermocouple probes to provide a wide range of temperature measurements from 600 to 1820ºC (1112 to 3308ºF), and they boast a 1000-hour battery life (batteries included). Both meters provide dependable and uninterrupted portable measurement capability without expensive batteries, AC adapters, or chargers.
The HH931T and HH932T are well suited for a wide variety of industries such as pharmaceutical, food, automotive, aluminum, environmental, chemical, and HVAC. The creative ergonomic design makes these instruments easy-to-hold, read, and clean. Designed for one-handed operation, these tools are comfortable to carry and use for extended periods of time.
Omega backs these durable instruments with a standard 3-year warranty and a 2-year calibration guarantee to ensure that your instrument is ready to use when you need it.
Specifications Basic Accuracy: ±(0.04% |rdg|
+0.3°C) Connector Type: Mini-TC
Probe Zero Function: Resolution
0.1°C/°F/K Display: 4 digit auto-resolution
(0.1/1) with backlight and function
annunciators Reading Rate: 3/sec. for readings
and TREND indicators Battery Type: 3 “AA” (IEC LR6,
ANSI 15) Alkaline Battery Life: 1000 hours Statistics: Min, Max, Avg, Rng, T1-T2 (HH932T Only) and Std Dev Clock: Real or elapsed time based
on mode Operating Environment Temperature: -20 to 55°C
(-4 to 131°F) Humidity: 5 to 95%, 10 to 30°C
(5 to 95%, 50 to 86°F) Altitude:0 to 15,092 ft.
(0 to 4600 m) Vibration: Random 10 to 500 Hz,
0.03 g2/Hz Shock: 30g Half Sine
Drop: 4 drops from 1 m (3.3')
to concrete Dimensions: 193 H x 84 W x 28 D mm
(7.6 x 3.3 x 1.1") Weight 362.9 g (12.8 oz) Communication: Bluetooth
low energy technology/version
4.0, 10 m (32.8') range Internal Data Storage: Last 1000 measurements with time stamp Storage Modes: Automatic
and manual Remote Operation: Android™, Apple® mobile device applications Internet Data Collection:
Via mobile device app and
https://hhthermocloud.omega.com/ Cloud Data Storage Rate: User
programmable, 1s minimum interval Warranty: 3 year parts and
workmanship Calibration: 2 year guarantee
MOST POPULAR MODELS HIGHLIGHTED!
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes with tilt stand/magnet/hanger, 3 “AA” batteries, quick start guide, NIST traceable certificate (or other recognized National Metrology Institute) No points.
Need to buy Accessory thermocouple extra