|
|
|
|
|
|
$250.00
HHC261
|
|
Hygro-Anemometer
|
|
HHC261
|
|
0 to 40 inH2O/0 to 100 hPa
|
|
High Accuracy Air Flow Measurement
|
|
Built-In Ambient Temperature Measurement
|
|
Wind Chill Temperature (WCT) Indicator
|
|
Humidity with Dew Point and Wet Bulb
|
|
Integrated Flow Vane
|
|
Functions: Hold/Min/Max/Max-Min/AVG
|
|
Auto Power-Off (10 Minutes)
|
|
Backlight with Auto-Off (15 Seconds)
|
View related products - Handheld Instruments for Temperature Measurement
|
| |
|
|
|
Handheld meters for air flow and humidity measurement. Perfect for environmental applications, the HHC261 Hygro-Anemometers offers high accuracy with ambient measurement, wind chill indicator and integrated wet bulb and flow vane.
Specifications
Air Velocity:
Range: 0.4 to 20 m/s (80 to 4000 ft/min)
Accuracy: ±0.2 m/s + 2% of rdg; ±0.40 ft/min + 2% of rdg
Resolution: 0.1 m/s, 1 ft/min
Units: beau, m/s, ft/m, mph, km/h, WCT, kts
Air Temperature:
Range: -20 to 60°C (-4 to 140°F)
Accuracy:
±0.5°C: 0 to 45°C (32 to 113°F)
±1°C: -20 to 0°C and 45 to 60°C (-4 to 32°F) and (113 to 140°F)
Resolution: 0.1°C/°F
Humidity:
Range: 0 to 100% RH
Accuracy:
±2.5%: 10 to 90% RH
±5%: 0 to 10% RH and 90 to 100% RH
Operating Temperature: 0 to 50°C (32 to 122°F)
Power: 2 “AAA” batteries (included)
Battery Life: 50 hours typical with alkaline batteries
Dimensions: 24.7 x 50.9 x 132.9 mm (0.98 x 2.0 x 5.2")
Weight: 119 g (4.2 oz)
Comes complete with batteries, carrying strap, and protection cap.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
HHC200-Series: |
Durable Handheld Environmental Thermometers for Temperature, Pressure, Air Flow, Light and non-Contact RPM Measurement |
|
|
|
|
HHC280-Series: |
Environmental Meters for Differential & Absolute Pressure |
|
|
|
|
|
|
Keywords:anemometer, hygro anemometer, wind chill, dew point, humidity, RPM, light measurement,
|
Back to top
|
|