The OMEGA™ HHF-SD2
combination vane and standard
thermistor anemometer with SD
card data logger has multiple
features that make it suitable to
use in such applications as air
conditioning and heating systems,
measuring air velocities and wind
temperature. What sets the
HHF-SD2 apart from other vane
anemometers is that it incorporates
a real-time SD card data logger.
The HHF-SD2 measures velocity,
and air temperature, and has an
input socket that accepts a Type J
or K thermocouple that can be used
as a highly accurate thermometer.
The vane and standard thermistors
provide high accurate readings at
high velocities.
The HHF-SD2 is innovative and
easy to operate. Download data
from the SD card into an Excel
spreadsheet without the need for
special software.
SPECIFICATIONS
Display: 52 x 38 mm (2.05 x 1.50") LCD with green backlight (on/off) Measurement Units: Velocity: m/s, km/h, ft/min, knots, mile/hr Temperature: °C or °F Sampling Time: Auto: 1 to 3600 seconds Manual: Push the data logger button once, will save data one time Memory Card: SD memory card (with optional SD card) Temperature Compensation: Automatic Display Update: At 1 second Data Output: RS232: With optional cable/software USB: With optional cable/software Operating Temperature: 0 to 50°C (32 to 122°F) Operating Humidity: Less than 85% RH Power: 6 “AAA” alkaline or heavy-duty batteries (included), or 9V power adaptor (optional) Current Draw: 15 mA DC (without SD card or backlight), 36 mA (all functions) Weight: 515 g (1.13 lb) Dimensions: Instrument: 203 L x 76 W x 38 mm D (8 x 3 x 1.50") Probe: 72 mm dia (2.83") Air Temperature: Measuring Range: 0 to 50°C (32 to 122°F) Resolution: 0.1°C (0.1°F) Accuracy: ±0.8°C (1.5°F)
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with vane probe, hard carrying case, 2 GB SD card, Type K thermocouple, 6 “AAA” batteries and operator’s manual.