More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Air Velocity Meter with CFM/BTU/Dew Point/Wet Bulb/Temp/Humidity

HHF11A   
1 year warranty
 
Air Flow Anemometer
HHF11A:Air Velocity Meter with CFM/BTU/Dew Point/Wet Bulb/Temp/Humidity
Click for larger image.
   
$685.00  HHF11A
Measures: Temperature, Dew Point, Relative Humidity, Wet Bulb, Air Velocity, Air Volume, Capacity
Lightweight, Easy to Maneuver Measurement Vane
Single Point Average
°C/°F Selectable
Auto Power Off After 10 Minutes of Inactivity
Jumbo Display
Ball Bearing Fan

View related products - Handheld Instruments for Temperature Measurement

Click to scroll below to order See Specs PDF Manuals

The HHF11A anemometer can measure air flow, humidity, dew point, wet bulb, air volume, and capacity. The built-in microprocessor ensures high accuracy. It can also track the maximum and minimum values along with current readings, displaying the flow rate in the user’s choice of meters per second or cubic feet per minute.

With its low-friction, ball-bearing, mounted-wheel design, the HHF11A is accurate at both high and low air velocity. The impeller is accurate to 5% FS and can measure the slightest breeze (0.3 m/s). Other features include single-point averaging of air volume and capacity, °C/°F selection, and auto shut-off after 10 minutes of non-use.

SPECIFICATIONS
Maximum Reading: 99,999
Cable Length: 50 cm extends to 1.5 m (20" extends to approx. 5')
Vane Diameter: 74 mm (2.9")
Vane Size (H x W x D): 164 x 74 x 40 mm (6.45 x 2.9 x 1.57")
Unit Size (H x W x D): 157 x 62 x 28 mm (6.18 x 2.44 x 1.1")
Display Size (H x W): 34 x 47 mm (1.3 x 1.85")
Digit Height: 18 mm (0.7")
Display: High-contrast 5-digit display
Power: 4 “AAA” batteries (included)
Weight: 263 g (9.28 oz) without batteries
Response Time: 1 second
Operating Current: 5 to 8 mA
Operating Temperature: 0 to 50°C (32 to 122°F)
Operating Humidity: Less then 90% RH

Measurement Range Resolution Accuracy
Air Velocity 0.3 to 35 m/s
(1 to 114 ft/s)
0.1 ±5% FS
Air Volume 0 to 99,999 m³/min
(0 to 99,999 ft³/min)
0.1 ±5% FS
Capacity 0 to 99,999 BTU/h
(0 to 99,999 kW)
0.1 ±3% FS
Temperature -20 to 60 °C
(-4 to 140°F)
0.1° ±0.6°C (1°F)
Humidity 0 to 100% 0.1% ±3% FS from 10 to 90%
±5% FS above 90%
Dew Point -68 to 70°C
(-90 to 158°F)
0.1° ±3% FS from 10 to 90%
±5% FS above 90%
Wet Bulb -22 to 70°C
(-7.6 to 158°F)
0.1° ±3% FS from 10 to 90%
±5% FS above 90%


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the HHF11A  HHF11A 2 weeks   685.00    Air flow meter  
 Accessories
    MN2400 2 weeks   18.00    Replacement AAA batteries, pkg of 2  
Click to expand/minimize a list of what others bought with the HHF91-SW  HHF91-SW 2 weeks   367.00    Software and RS232 cable  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with operators manual, hard case, and four AAA batteries.
 Ordering Example: (1) HHF11A 5-digit air velocity indicator, $685.00

   
Keywords:vane anemometer, flow meter, flowmeter, air velocity meter, anemometer, Air Flow Anemometer, industrial gripper temp.humidity data logger temperature logging wire elements

   Back to topBack to top