The HHF803 is an economical
solution for any air flow application,
such as, air conditioning and heating
systems, wind speeds, balancing,
and environmental testing. The
portable HHF803 provides fast,
accurate readings with digital
readability and the convenience of
a remote probe.The combination
of low friction vane anemometer
and standard thermistor delivers
rapid and precise measurements.
The microprocessor circuit assures
the maximum possible accuracy
and provides special functions
and features.
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes with complete operator’s manual, hard carrying case and 9V battery Ordering Example: (1) HHF803 Metal vane anemometer, $725.00
Keywords:vane anemometer, flow meter, flowmeter, air velocity , anemometer, pda data acquisition