The HHG1392 Gauss meter offers a
quick and reliable instrument to
measure electromagnetic fields
(EMF) in the 200 to 2000 milli Gauss
or 20 to 200 micro Tesla range. The
HHG1392 can measure and store
measurements for downloading into
a PC via RS232 with included
software or operate real time for live
viewing. This meter is used to
measure electromagnetic fields
(EMF) in the extremely low frequency
(ELF) band of 30 to 300 Hz. The
HHG1392 is an excellent tool for
measuring electromagnetic field
(EMF) radiation intensity of electrical
transmission equipment, power lines,
microwave ovens, air conditioners,
refrigeration, computer monitors and
video/audio devices.
Specifications Display: 31.2 digits max indication 1999 Range: 200/2000 milli Gauss,
20/200 micro Gauss to 199.9 mG Resolution: 0.1/1 milli Gauss,
0.01/0.1 micro Tesla Bandwidth: 30 to 300 Hz Accuracy:+/-(3% + 3d) @ 50 or 60 Hz Sampling Rate: Approx. 0.4 sec Power Source: 4 AAA batteries
(included) (only use Alkaline batteries) Battery Life: 60 Hours Operating Temperature Conditions:
0 to 40 Deg C (32 to 104 Deg F) below 80% RH Storage Conditions: -10 to 60 Deg C
(14 to 140 Deg F) below 70% RH Dimensions: 111 H x 64 W x 34 mm D
(4.4 x 2.5 x 1.4") Weight: 165 g (0.37 lb)
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 4 AAA alkaline batteries, soft case, CD software, RS232 cable, and operator’s man