The HHG1394 Gauss meter offers a quick and reliable
instrument to measure electromagnetic fields in 3 axis
in the 20 to 2000 milli Gauss range or 2 to 200 micro
Tesla range. The HHG1394 can measure and store
measurements for downloading into a PC with
included USB software or operate real time for live
viewing. This meter is used to measure
electromagnetic field (EMF) in the frequency band of
30 to 2000 Hz. The HHG1394 is an excellent tool for
measuring electromagnetic field radiation intensity in
3 axis of electric transmission equipment, power lines,
microwave ovens, air conditioners, refrigeration,
computer monitors and video/audio devices.
SPECIFICATIONS Triple LCD Display Range: 20/200/2000 milli Gauss or 2/20/200 micro Tesla Resolution: 0.01/0.1/1 milli Gauss or 0.001/0.010/0.1 milli Tesla Accuracy: Triple axis (X, Y, Z) Bandwidth: 30 to 2000 Hz Sample Time: Approx. 0.5 seconds Memory Capacity: 2000 data sets (manual and continuous mode) Auto Power Off: Approximately 15 minutes Batteries: 6 "AAA" (included) (only use Alkaline batteries) Battery Life: 100 hours Operating Conditions: 0 to 50ºC (32 to 122ºF) below 80% RH Storage Conditions: -10 to 60ºC (14 to 140ºF) below 70% RH Dimensions: 150 H x 74 W x 38 mm D (5.9 x 2.9 x 1.5") Weight: 165 g (0.37 lb)
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with 6 "AAA" batteries, hard case, software CD, USB cable, and operator's manual. Ordering Example: (1) HHG1394 THHG1394riple axis EMF data logger, $855.00