More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Handheld Light Meter With Data Logging SD Card

HHLM112SD   
1 year warranty CE
 
Handheld Light Meter With Data Logging SD Card
HHLM112SD:Handheld Light Meter With Data Logging SD Card
Click for larger image.
   
$630.00  HHLM112SD
2 GB SD Card and Light Probe Included
Real Time Data Logger
Easy-to-Use
Large Backlit LCD Display
MAX/MIN Function
Auto Power-Off
Selectable Lux or Foot-Candle Units
Automatic Range Selection
Type K or J Thermocouple Input
Soft Carrying Case Included
Optional AC Adaptor

View related products - Sound and Light Meters

Click to scroll below to order See Specs PDF Manuals

The HHLM112SD has a large backlit display for easy viewing of light levels. Comes complete with light probe with protective cover and can measure a wide range of either LUX or footcandles. Applications include indoor light and work area lighting monitoring and verification useful for facilities engineers, building maintenance personnel and anyone who wants to measure illuminance. Ideal for Industrial and commercial photography and videography applications. Because it is microprocessor-based, the HHLM112SD can make full use of the portability, reliability and large storage capacities that SD memory cards offer. Measurements can be made automatically at any sampling rate between one second and one hour. After the instrument timestamps and stores the measurements on an SD card plugged into it, the user can remove the card and plug it into a laptop or desktop computer either directly or via a USB card reader. The logged data is stored on the card as files that can be opened by Microsoft’s Excel application. Unit accepts SD memory cards as large as 16 GB. Temperature measurements are made using a Type K or J thermocouple. The HHLM112SD is powered by 6 “AA” alkaline batteries or an optional AC adaptor.

SPECIFICATIONS
Display Type:
Liquid-crystal with green backlight
Display Size: 52 x 38 mm (2.05 x 1.5") Measurement Full-Scale Ranges:
    0 to 1999 LUX (0 to 186 footcandle (ft-cd)
    1800 to 19,990 LUX (167 to 1860 ft-cd
    18,000 to 99,900 LUX (1670 to 9290.7 ft-cd
Measurement Accuracy:
    ±4% of full-scale (FS) reading + 2 digits for all LUX readings and ft-cd readings at 200 ft-cd FS
    ±4% of FS reading + 2 ft-cd at 2000 ft-cd FS
    ±4% of FS reading + 20 ft-cd at 20,000 ft-cd FS
Measurement Resolution:
    1 LUX at 2000 LUX FS
    10 LUX at 20,000 LUX FS
    100 LUX at 100,000 LUX FS
    0.1 ft-cd at 200 ft-cd FS
    1 ft-cd at 2000 ft-cd FS
    10 ft-cd at 10,000 ft-cd FS
Thermocouple Input Ranges and Accuracy:
    Type K:
        -50 to 1300°C (±0.4% + 0.5°C)
        -50.1 to -100°C (±0.4% + 1°C)
        -58 to 2372°F (±0.4% + 1°F)
        -58.1 to -148°F (±0.4% + 1.8°F)
    Type J: -50 to 1200°C (±0.4% + 0.5°C)
        -50.1 to -100°C (±0.4% + 1°C)
        -58 to 2192°F (±0.4% + 1°F)
        -58.1 to -148°F (±0.4% + 1.8°F)
Sampling Time Options: 1 second to 1 hour
Storable/Recallable Readings: Max/min
SD Card Capacity: 1 to 16 GB
Operating Temperature: 0 to 50°C (32 to 122°F)
Operating Relative Humidity: 0 to 85%
Power Supply: 6 "AA" Alkaline batteries or optional 9 Vdc AC adaptor
Power Consumption: 6.5 mA DC (normal operation, with backlight off and SD card not saving data); 30 mA DC with backlight on
Dimensions: 177 x 68 x 45 mm (7 x 2.7 x 1.9")
Weight: 489 g (1.08 lb)


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the HHLM112SD  HHLM112SD 2 weeks   630.00    Light meter with data logging SD card  
 Accessories
    2GB-SD    Consult sales   Spare 2 GB SD card  
Click to expand/minimize a list of what others bought with the ADAPTER-SD  ADAPTER-SD 7 weeks   52.00    AC power adaptor  
Click to expand/minimize a list of what others bought with the SW-U101-WIN  SW-U101-WIN 2 weeks   308.00    Data acquisition software, with USB and RS232 cables  
Click to expand/minimize a list of what others bought with the RS232-SD  RS232-SD Consult Sales   64.00    Spare RS232 interface cable  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with light probe with protective cover, 1 Type K thermocouple, 6 “AA” batteries, soft carrying case, 2 GB SD memory card and operator’s manual.

   
Keywords:Handheld Light Meter With Data Logging SD Card

   Back to topBack to top