|
|
|
|
|
The HHLM1337 has a large display for easy viewing of
light levels. It can measure a wide range of either LUX or
footcandles. Applications include indoor light and work
area lighting monitoring and verification useful for
facilities engineers, building maintenance personnel and
anyone who wants to measure illuminance.
SPECIFICATIONS
Range: 20/200/2000/20,000 LUX/FC
Accuracy: ±3% rdg ±0.5% FS; ±4% rdg ±10 digits for >10,000 LUX/FC
Resolution: 0.01 LUX
Dimensions:
Sensor: 114.3 x 61.0 x 25.4 mm (4.5 x 2.4 x 1")
Unit: 188.0 x 63.5 x 25.4 mm (7.4 x 2.5 x 1")
Power Source: 6 "AAA" batteries (included)
Weight: 5.6 oz (0.5 lb)
|
| |
|
|
MOST POPULAR MODELS HIGHLIGHTED! |
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes with operartor's manual, light sensor with cover and 6 "AAA" batteries.
Ordering Example: (1) HHLM1337 Handheld light meter, $261.00
|
|
|
|
|
|
|
|
Keywords:Handheld Light Meter
|
Back to top
|