HHLM3 Lux Light Meter •Portability and Simplicity One-Hand Operation • Accurate Visible Compensation Filter 1 is Used •Cosine Corrected •Lux and fc Select Function •PEAK/DATA HOLD Function •Pocket Hook and Magnet Hanger •Lightweight Design •Battery Life 300 Hrs. Typical Use
HHUVA1 UVA Meter (Ultraviolet) •Portability and Simplicity One-Hand Operation •Three Ranges: 199.9 µW/cm2, 1.999 mW/cm2, 19.99 mW/cm2 •MAX/DATA HOLD Function •Pocket Hook and Magnet Hanger •Ultraviolet Irradiance Measurement for UVA •UV Detector Spectrum from 320 nm to 400 nm •Battery Life 300 Hrs. Typical Use
Common Specifications
Display: 31/2 digit LCD with a maximum reading of 1999
Low Battery Indication: An icon is displayed when the battery voltage drops below the operating level
Battery Life: 300 Hrs. typical use
Operating Environment: 0 to 50°C (32 to 122°F), <70% relative humidity
Storage Temperature: -20 to 60°C (-4 to 140°F), 0 to 80% R.H. with battery removed from meter
Accuracy: Stated accuracy at 23°C ± 5°C (73°F ±9°F), <75% relative humidity
Dimensions: 155 H x 48 W x 24 mm D (6 x 5.8 x 4.9")
Weight: Approx. 81 g (3 oz.) including battery
Battery: 1.5V x 4 pcs AAA size, included
Battery Life: 300 hours, typical use
HHLM3 Lux Light Meter
Sensor: Silicon photodiode
Range: 20 lux, 200 lux, 2000 lux, 20000 lux, 20 fc, 200 fc, 2000 fc, 20000 fc Resolution: 0.01 lux, 0.01 fc
Accuracy: ± (3% FS +1 digit) using a 2856 K standard light source
HHUVA1 UVA Meter (Ultraviolet)
Sensor: UV Photo diode
Range: 0 to 199.9 µW/cm2
0 to 1.999 mW/cm2
0 to 19.99 mW/cm2
Accuracy: ± (4% FS ±2 dgts) (FS: full scale)
UV Sensor Spectrum: Band pass 320-400nm
Zero: Automatic
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes with complete operator’s manual, magnet hanger, and batteries. Ordering Example: (1) HHLM3 Handheld Lux light meter, $181.00