More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Ultrasonic Leak Detector - Discontinued

HHLT-1   
1 year warranty CE
 
Ultrasonic Gas Leak Detector
HHLT-1:Ultrasonic Leak Detector - Discontinued
Click for larger image.
   
$251.00  HHLT-1
20 kHz to 100 kHz
For Air or Gas Leaks
Economical
Applications
Pressure And Vacuum System Leak Detection
Exhaust System Leaks
Tanks, Pipes, Leak Testing, Etc.
Steam Trap Inspection
Gas Leaks In General

View related products - Gas Analysis

Click to scroll below to order See Specs PDF

This product is no longer available.


Ultrasonic sound (20 to 100 kHz) is generated by turbulence created by air or a gas forced through a small orifice. Ultrasonic sound is very directional in nature and can be used to pinpoint the exact location of the leak point. Leaking air or gas is generally considered to be viscous flow and as the flow velocity increases, the frequency of the ultrasonic sound emitted will become higher. The HHLT-1R amplifies and converts these sounds to frequencies and levels that the human ear can hear. The HHLT-1T transmitter can supply ultrasonic signals for locations where the gas/air leak does not have sufficient pressure to create an ultrasonic sound. This transmitter will allow the ultrasonic detection of cracks and openings.

Detection Principle
When a gas passes through a restricted orifice under pressure, it’s going from a pressurized laminar flow to low pressure turbulent flow. The turbulence generates a broad spectrum of sound called “white noise”. There are ultrasonic components in this white noise. Since the ultrasound will be loudest by the leak site, the detection of these signals is usually quite simple.

SPECIFICATIONS HHLT-1R Receiver
    Frequency Response: 36 to 44 kHz (centered at 40 kHz)
    Indicator: LED and earphone
    Operating Temperature: 0 to 40°C (32 to 104°F)
    Operating Humidity: <80% RH
    Storage Temperature: -10 to 40°C (14 to 104°F)
    Power Supply: 9V alkaline battery (included)
    Weight: 125.5 g (4.43 oz)
    Dimensions: 150 L x 90 W x 50 mm D (5.9 x 3.5 x 1.97")
HHLT-1T Transmitter
    Frequency: 40 kHz
    Indicator: LED
    Operating Temperature: 0 to 40°C (32 to 104°F)
    Operating Humidity: <80% RH
    Storage Temperature: -10 to 40°C (14 to 104°F)
    Power Supply: 9V alkaline battery (included)
    Weight: 93.5 g (3.30 oz)
    Dimensions: 120 L x 60 W x 38 mm D (4.72 x 2.36 x 1.5")


All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with 9V battery and operator’s manual.

   
Keywords:gas leak detector, ultrasonic gas leak detector, gas leak

   Back to topBack to top