|
|
|
|
Multimeters Industrial Waterproof (IP67) for Heavy-Duty Use
|
Click for larger image. |
|
|
$383.00
HHM-EX505
|
|
CAT IV-600V Safety Rating for Industrial Applications
|
|
1000 V Input Protection on All Functions
|
|
Dual Sensitivity Frequency Functions
|
|
Large Backlit LCD
|
|
Diode Open Circuit Voltage of 2.8 Vdc
|
|
Auto Power Off with Disable Feature
|
|
HHM-EX505 > 4000 Display Counts
|
|
HHM-EX520 > 6000 Display Counts
|
|
HHM-EX530 > 40,000 Display Counts
|
View related products - General Test and Measurement Instruments
|
| |
|
|
|
The HHM-EX500 Series
are versatile multimeters. It offers
a diode test, large backlit LCD,
auto power off with disable feature
and CAT IV-600V safety rating for
industrial applications.
MAIN FEATURES (Be sure to review Specs for complete product specifications)
HHM-EX505 (True RMS)
> 4000 Count
> 0.5% Accuracy
> Data Hold and Relative
> 10 A Max Current
HHM-EX520 (True RMS)
> 6000 Count—High Resolution
> 0.09% Accuracy
> Min/Max/Relative/Data Hold
> 20 A Max Current
HHM-EX530 (True RMS)
> 40,000 Count Highest Resolution
> 0.06% Accuracy
> Min/Max/Relative/Data Hold
> 20 A Max Current
> Peak Hold (AC Only)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with double molded test leads, magnetic hanging strap, Type K bead wire temperature probe, carrying case, 9V battery, and operator’s manual.
Ordering Example: (1) HHM-EX505 True RMS industrial multimeter (4000 count)., $383.00
|
|
|
|
|
|
|
Related Links -
Manual
|
Product Manual |
Download HHM-EX505 - Autoranging True RMS Multimeter |
Download HHM-EX520 - True RMS Industrial Multimeter |
Download HHM-EX530 - Industrial Multimeter True RMS |
|
|
|