True RMS Measurements for Accurate AC Voltage and Current Measurements
AC/DC Voltage and Current, Resistance, Capacitance, Frequency (Electrical/ Electronic), Temperature, Duty Cycle, Diode/Continuity
Double Molded for Waterproof (IP67) Protection, Cat IV-600V Safety Rating for Industrial Applications
Data Acquisition Mode for Real-Time Data Transmission Directly to Your PC
1000V Input Protection on All Functions
Dual Sensitivity Frequency Functions
Large Triple LCD
Complete with Double Molded Test Leads, Magnetic Hanging Strap, Type K Probe, Remote Receiver with USB Cable, PC Software, Carrying Case, and 9V Battery
Wireless Frequency (914 MHz) is Suitable for Use in US, Canada, Mexico, and Select Other Countries
The OMEGA™ HHM-EX540 Series is a versatile
wireless data logger/multimeter. In addition, it offers
a diode test, large backlit LCD, auto power-off with
disable feature and CAT IV-600V safety rating for
industrial applications. The unit is able to data log up to
9999 readings and with the wireless USB interface has
the capability to transmit readings to your PC real-time.
MAIN FEATURES (Be sure to review pdf Specs for full product specifications)
Display: 40,000 count, backlit, liquid crystal with bargraph
Overrange Indication: "OL" is displayed Auto Power Off: 15 minutes (approx) with disable feature Polarity: Automatic (no indication for +); Minus (-) sign
for negative Measurement Rate: 2 times per second, nominal Low Battery Indication: Displayed if battery voltage drops
below operating voltage Battery: One 9V (NEDA 1604) battery (Included) Fuses: mA, microA ranges; 0.5A/1000V ceramic fast blow A
range; 10A/1000V ceramic fast blow Operating Temperature: 5 to 40C(41 to 104F) Storage Temperature: -20 to 60C (-4 to 140F) Operating Humidity: Max 80% up to 31C (87F)
decreasing linearly to 50% at 40C (104F) Storage Humidity: <80% Operating Altitude: 2000 m (7000') maximum Weight: 349 g (12.3 oz) (includes holster) Dimensions: 187 x 81 x 50 mm (7.36 x 3.2 x 2.0") (includes
holster) Safety: This meter is intended for origin of installation use
and protected, against the users, by double insulation per
EN61010-1 and IEC61010-1 2nd Edition (2001) to category
IV 600V and category III 1000V; pollution degree 2 Enclosure: Double molded, waterproof (IP67) Shock (Drop Test): 2 m (6.5 feet)
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with double molded test leads, magnetic hanging strap, Type K bead wire temperature probe, remote receiver with USB cable, Windows compatible software, 9V battery, hard carrying case, operators manual.