More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Insulation Tester/Multimeter with Wireless PC Interface

HHM-MG300   
3 year warranty CE
 
Insulation Tester/Multimeter with Wireless PC Interface
HHM-MG300:Insulation Tester/Multimeter with Wireless PC Interface
Click for larger image.
   
Wireless USB Interface Transmits Measurement Data to a PC
Backlit Super Large Triple Display
125V, 250V, 500V, and 1000V Test Voltages
Insulation Resistance from 0.001 to 4000M Ω
Auto Discharge of Capacitive Voltage
Lock Power on Function for Hands-Free Operation
Data Hold to Freeze Displayed Reading
Min/Max and Relative Mode
Auto Power Off
Waterproof (IP67) Rugged Double-Molded Design

View related products - Test Meters - Electrical

Click to scroll below to order See Specs PDF Manuals

The HHM-MG300 combines a 1000V insulation tester with a fullfeatured true RMS multimeter in a single, compact instrument. The HHM-MG300 wireless frequency (914 MHz) is suitable for use in US, Canada and Mexico. It is an ideal instrument that can be used in testing insulation of electric machines, measure the insulation resistance of transformer windings, cables, electronic equipments, electric facilities, and more.

Please view spec sheet for full specifications


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 HHM-MG300    Consult sales   Insulation tester/true RMS multimeter with wireless PC interface (915 MHz)  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with remote receiver with USB cable, Windows® compatible software, test leads with alligator clips, Type K bead wire temperature probe with adaptor, carrying case, 6 x "AA" batteries and operator’s manual.

   
Keywords:Insulation Tester/Multimeter with Wireless PC Interface

   Back to topBack to top