More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

DMM/Thermometer With AC Clamp Feature

HHM59   
1 year warranty CE
 
DMM Thermometer With AC Clamp
HHM59:DMM/Thermometer With AC Clamp Feature
Click for larger image.
   
Measures - Current to 1000 A ac - Voltage to 750 Vac, 1000 Vdc - Resistance to 2 MOhm
Direct Temperature Readout for Type K Thermocouple
2" Jaw Opening
Peak Hold Feature Captures Current Surges

View related products - General Test and Measurement Instruments

Click to scroll below to order See Specs PDF Manuals

The Model HHM59 is a lightweight completely portable digital clamp meter with a 3 1 /2 digit LCD display. This meter is well suited for use by electricians and technicians who require a portable instrument that is accurate and reliable and that has full digital multimeter capabilities. The integral current test clamp-on jaws make this meter ideal for checking the operation of electric resistance heaters and other devices.

The liquid crystal display is readable in all light conditions. The decimal point is automatically positioned, and the polarity indication is standard for negative readings. Overrange and low battery indications are also standard.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the HHM59  HHM59    Consult sales   Digital Clamp Meter  
All dollar amounts on this site are shown in Singapore currency.

 Note: Each HHM59 includes wrist strap, 9 V battery, carrying case with strap, test leads, type K beaded wire thermocouple and operator’s manual

   
Keywords:DMM/Thermometer With AC Clamp Feature, amp meter, multimetre, insulated thermocouple insulated thermocouple wire temp probes thermocouple failure

   Back to topBack to top