|
|
|
|
|
|
|
|
GS-Mark EN61010-1 Approval Voltage Category III 600 V, Pollution Degree II
|
|
AC/DC Current Clamp
|
|
Highly Accurate 1999, 2500, 3999, 4300 Counts Resolution
|
|
MAX, Data Hold, PEAK, Æ ZERO Functions
|
|
Model HHM592, HHM592D, HHM596, HHM596C, HHM599 with Auto-Ranging Operation
|
|
Battery Life: 200 Hours
|
|
Dimensions: 250 H x 100 W x 46 mm D (9.9 x 3.9 x 1.8")
|
|
Weight: Approx. 320 g (10.8 oz)
|
View related products - Test Meters - Electrical
|
| |
|
|
|
Over 10 Full Featured Models to Choose From:
HHM590 Clamp-On Multimeter: 1999 counts resolution, AC current measurement up to 700 Amps
HHM591 Clamp-On Multimeter: 1999 counts resolution, AC current up to 700 Amps, DC current up to 700 Amps
HHM591T Clamp-On Multimeter: 1999 counts resolution, AC current up to 700 Amps, DC current up to 700 Amps, w/EL panel LCD
HHM592 Clamp-On Multimeter: 2500 counts resolution, Microprocessor-based DMM, AC current up to 700 Amps, DCV accuracy up to 0.25% w/EL panel LCD
HHM592D Clamp-On Multimeter: 2500 counts resolution, Microprocessor-based DMM, AC current up to 700 Amps, DC current up to 700 Amps,DCV accuracy up to 0.25%
HHM596/HHM596C AC/DC Clamp-On Multimeter: 4300 counts resolution, AC current up to 700 Amps, DC current up to 700 Amps, AC volt basic accuracy ±1.2%, DC current basic accuracy ±1.5%, with °C/°F switchable type K thermocouple
HHM598 Clamp-On Multimeter: 1999 counts resolution, AC current measurement up to 700 Amps,AC current basic accuracy ±1.5%
HHM598C/HHM598F Multimeter: 1999 counts resolution, AC current measurement up to 700 Amps, Basic accuracy ±1.5%
HHM598T AC True-RMS Clampmeter: 1999 counts resolution, AC current measurement up to 700 Amps, Basic accuracy ±1.5%
HHM599 AC/DC True-RMS Clampmeter: 3¾ digit 3999 counts, AC current up to 700 Amps, DC current up to 700 Amps, DC current accuracy ±1.5% Resistance accuracy ±0.3%
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: All clamp-on meters include free set of safety test leads, 9V alkaline battery, type K beaded wire thermocouple (temperature models only) and complete operator's manual.
|
|
|
|
|
| |
Related Links -
Manual
|
Product Manual |
Download HHM590 - Clamp-On Digital Multimeter |
Download HHM591 - Clamp-On Digital Multimeter |
Download HHM591T - Clamp-On Digital Multimeter |
Download HHM596C - Clamp-On Digital Multimeter |
Download HHM598 - Clamp-On Digital Multimeter |
Download HHM598F - Clamp-On Digital Multimeter |
Download HHM599 - Clamp-On Digital Multimeter |
|
|
|
|
Keywords:Clamp-On Digital Multimeters, Models HHM590, HHM591, HHM591T, HHM592, HHM592D, HHM596, HHM596C, HHM598, HHM598C/F, HHM598T, HHM599, AMPMETER, AMP METER, coiled cord resistive temperature detector sensor probes temp sensor voltage inverter
|
Back to top
|
|