More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

5-in-1 Autorange Digital Multimeter

HHM8229   
1 year warranty CE OmegaCare
 
5-in-1 Autorange Digital Multimeter
HHM8229:5-in-1 Autorange Digital Multimeter
Click for larger image.
   
Temperature, RH, Sound, Light, and Digital Multimeter in One!
Backlight Display
Auto Power Off
Audible and Visual Warning for Correct Input Jack Connections
Built-In Temperature/RH Sensors
Type K Thermocouple Input

View related products - General Test and Measurement Instruments

Click to scroll below to order See Specs PDF

The HHM8229 meter is a portable professional measuring instrument with large LCD to show three lines of readings, as well as a backlight for easy reading. The “single-hand operation” design for the range switch makes measurement simple and easy. Overload protection and low battery indication are provided. This is an ideal multi-function instrument with scores of practical applications for professional, workshop, school, hobby and home use.

The meter is devised with light and sound alarm to prevent misconnection of test leads and provide additional protection against damages caused by improper operation. The 5-in-1 digital multi-tester has been designed to combine the functions of sound level, luminance, humidity and temperature meters, as well as a digital multimeter.

The HHM8229 digital multimeter can perform measurements of AC/DC voltage and current, resistance, frequency, duty, capacitance, as well as continuity and diode test. Both the reading and unit of measurement are displayed on the LCD, and includes both autorange and manual operation. Auto range and manual range are both available. The HHM8229 is equipped with auto power off function, reading hold function, and relative measurement function.

SPECIFICATIONS
Counts: 4000
DC Voltage: 400 mV/4V/40V/400V/1000V ±(0.7% rdg + 2 dgt)
AC Voltage: 400 mV/4V/40V/400V/750V ±(0.8% rdg + 3 dgt)
DC Current: 400 µA/4000 µA/40 mA/400 mA ±(1.2% rdg + 3 dgt), 2A/20A ±(2.0% rdg + 10 dgt)
AC Current: 400 uA/4000 uA/40 mA/400 mA ±(1.5% rdg + 3 dgt), 2A/20A ±(3.0% rdg + 10 dgt)
Resistance: 400Ω/4 k/40 k/400 k/4 MΩ ±(1.2% rdg + 5 dgt), 40 MΩ ±(2.0% rdg + 5 dgt)
Capacitance: 40 nF/400 nF/4 µF/40 µF/100 uF ±(3% rdg + 3 dgt)
Frequency: 10 Hz/10 Hz/1K Hz/10K Hz/100K Hz ±(2.0% + 5 dgt)
Duty: 0.1 to 99.9% ±3.0% rdg
Sound Level: 40 to 100 dB ±3.5% rdg
Light: 4000 Lux/40000 Lux ±5.0% rdg
Humidity: 20 to 95% RH, ±5.0% RH
Temperature (Built-In Sensor): 0 to 40°C ±2°C (32 to 104°F ±4°F)
Temperature (Type K Thermocouple): -20 to 0°C ±5.0% rdg; 0 to 400°C ±1.0% rdg; 400 to 1000°C ±2.0% rdg; 4 to 32°F ±5.0% rdg; 32 to 752°F ۫.0% rdg; 752 to 1832°F ±2.0% rdg
Continuity Checking: With buzzer Diode Test
Power: Three 1.5V, "AAA" alkaline batteries (included)
Size: 195 L x 92 W x 55 mm D (7.7 x 3.6 x 2.2")
Weight: 400 g (14 oz) (including batteries)


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    HHM8229    Consult sales   5-in-1 autorange digital multimeter  
 Accessories
Click to expand/minimize a list of what others bought with the SC-HH500  SC-HH500    Consult sales   Soft carrying case  
Click to expand/minimize a list of what others bought with the SC-GG-K-30-36  SC-GG-K-30-36 2 weeks   53.00    Replacement type K thermocouple  
    HHM8229-MFS    Consult sales   Spare multi-function socket adapter  
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with 1 beaded wire Type K thermocouple, multifunction socket adaptor, test leads, rubber boot, three “AAA” alkaline batteries, and operator’s manual.

   
Keywords:5-in-1 Autorange Digital Multimeter, multimetre

   Back to topBack to top