The pinless HHMM257 handheld
moisture meter incorporates a
moisture sensor that monitors
the moisture in wood and other
building materials without causing
surface damage. High frequency
sensing technology allows the
meter to take non-invasive moisture
measurements. The HHMM257 has
an easy-to-read backlit LCD display
that can be manually turned on or
off. User programmable alarms alert
the user if moisture measurements
exceed alarm set-points. This
meter is shipped fully tested and
calibrated, and with proper use, will
provide years of reliable service.
Specifications Moisture Range: 0.0 to 100.0 (relative only) Measurement Depth: 20 to 40 mm (0.79 to 1.6") Display Type: Backlit LCD Display Digits: Three numeric displays; each displaying from 0.0 to 100.0 Display Icons: HOLD, DRY, RISK, WET, MIN, MAX and low battery icon Operating Temperature: 4 to 43°C (40 to 110°F) Operating Humidity: 90%, 0 to 30°C (32 to 86°F), 75%, 30 to 40°C (86 to 104°F), 45%, 40 to 50°C (104 to 122°F) Power Supply: Three 1.5V “AAA” batteries (included) Auto Power Off: After 30 minutes of inactivity Dimensions: 235 H x 63 W x 28 mm diameter (9.2 x 2.5 x 1.1") Weight: 218 g (7.7 oz)
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with soft carrying case, 3 “AA” alkaline batteries, and operator’s manual.