More»
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

  Discontinued - High Accuracy Digital Barometer
Precision Absolute Manometer

HHP360   
CE
 
HHP360:  Discontinued - High Accuracy Digital Barometer 
Precision Absolute Manometer
Click for larger image.
   
$4,355.00  HHP360-B
NIST Traceable Calibration Certificate Included
Very High 0.015% Accuracy
Absolute Pressure
Barometric Pressure (Corrected to Sea Level)
Altitude in Meters or Feet (Corrected to Sea Level)
Altitude Can be User Set Based Upon Map or Trig Marker or for Local Conditions
7 Pressure Units
Easy to Read
Backlight Display

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The product has been discontinued


Omega’s HHP360 is a very high accuracy, handheld barometer/ absolute pressure meter suitable for the most demanding field or laboratory conditions. It can measure absolute pressure, barometric pressure (corrected to sea level) or altitude based upon sea level or corrected for a map or trig marker. Pressure can be displayed in 1 of 7 different engineering units. Altitude can be displayed in either meters or feet. The HHP360 Series also has a leak test mode to determine the rate of leakage in a pneumatic system, and data logging, either automatic (taking readings every 5 seconds for 20 minutes) or manual for up to 240 readings.

SPECIFICATIONS
(Absolute Pressure):
HHP360-A: 0 to 17.403 psia (0 to 900 mmHg, 0 to 35.433 inHg)
HHP360-B: 0 to 38.674 psia (0 to 2000 mmHg, 0 to 78.740 inHg)
Accuracy: (Includes thermal errors from -5 to 50oC (23 to 122oF)
HHP360-A: ±0.02%FS
HHP360-B: ±0.015% FS from 0 to 19.337 psia (0 to 1000 mmHgA)
±0.025% FS from 19.338 to 38.674 psia (1000 to 2000 mmHgA)
Operating Temperature: -5 to 50°C (23 to 122°F)
Storage Temperature: -40 to 60°C (-40 to 140°F)
Safe Overpressure: 77 psia (4000 mmHg)
Display/Resolution: 5 significant digits LCD (0.25" high) 2 line x 16 alphanumeric characters with adjustable contrast
Operating Modes: Local pressure, sea level pressure from user set height, altitude from user set datum
Backlight: Green, changes to red for overpressure
Units of Measure: mmHg, inHg, PSI, mbar, bar, kPa, Torr, feet, meters
Process Features: Tare, Min/Max capture, leak test, damping rates, auto shutoff
Process Media: Fluids and gases compatible with 316 SS
Pressure Fitting: 1/8 NPT female, 316 SS
Power: 4 AA batteries (included)
Battery Life: >100 hr continuous use
Case: Polycarbonate, sealed keypad
Dimensions: 165 H x 91 W x 57 mm D (6.5 x 3.6 x 2.25")
Weight: 400 g (14 oz)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 HHP360-A    Consult sales   Precision absolute manometer, 0 to 900 mm (0 to 17 psia)  
 HHP360-B Consult Sales   4,355.00   

The product has been discontinued


Precision absolute manometer, 0 to 2000 mm (0 to 38 psia)
 
All dollar amounts on this site are shown in Singapore currency.

 Note: Comes complete with NIST traceable cert., users manual, 4 AA batteries and protective rubber boot.
 Ordering Example: (1) HHP360-B precision handheld manometer, 0 to 2000 mmHg range, $1475., $4,355.00

 Related Links - Related Products
 Related Products
HHP350 Series HHP350 Series:
Handheld Smart Manometer for Differential, Gage and Absolute Pressure
   
Keywords:ABSOLUTE MANOMETER HAND HELD BAMOMETER PRECISION BAROMETER DIGITAL MAOMETER Manometer, beam load cell industrial calibration low profile load cells transducer load cell

   Back to topBack to top