|
|
|
|
|
|
$4,355.00
HHP360-B
|
|
NIST Traceable Calibration Certificate Included
|
|
Very High 0.015% Accuracy
|
|
Absolute Pressure
|
|
Barometric Pressure (Corrected to Sea Level)
|
|
Altitude in Meters or Feet (Corrected to Sea Level)
|
|
Altitude Can be User Set Based Upon Map or Trig Marker or for Local Conditions
|
|
7 Pressure Units
|
|
Easy to Read
|
|
Backlight Display
|
View related products - Instrumentation for Pressure and Strain Measurements
|
| |
|
|
|
The product has been discontinued
Omega’s HHP360 is a very high
accuracy, handheld barometer/
absolute pressure meter suitable
for the most demanding field or
laboratory conditions. It can
measure absolute pressure,
barometric pressure (corrected to
sea level) or altitude based upon
sea level or corrected for a map or
trig marker. Pressure can be
displayed in 1 of 7 different
engineering units. Altitude can be
displayed in either meters or feet.
The HHP360 Series also has a leak
test mode to determine the rate of
leakage in a pneumatic system,
and data logging, either automatic
(taking readings every 5 seconds for
20 minutes) or manual for up to
240 readings.
SPECIFICATIONS
(Absolute Pressure):
HHP360-A: 0 to 17.403 psia (0 to 900 mmHg, 0 to 35.433 inHg)
HHP360-B: 0 to 38.674 psia (0 to 2000 mmHg, 0 to 78.740 inHg)
Accuracy: (Includes thermal errors from -5 to 50oC (23 to 122oF)
HHP360-A: ±0.02%FS
HHP360-B: ±0.015% FS from 0 to 19.337 psia (0 to 1000 mmHgA) ±0.025% FS from 19.338 to 38.674 psia (1000 to 2000 mmHgA)
Operating Temperature: -5 to 50°C (23 to 122°F)
Storage Temperature: -40 to 60°C (-40 to 140°F)
Safe Overpressure: 77 psia (4000 mmHg)
Display/Resolution: 5 significant digits LCD (0.25" high) 2 line x 16 alphanumeric characters with adjustable contrast
Operating Modes: Local pressure, sea level pressure from user set height, altitude from user set datum
Backlight: Green, changes to red for overpressure
Units of Measure: mmHg, inHg, PSI, mbar, bar, kPa, Torr, feet, meters
Process Features: Tare, Min/Max capture, leak test, damping rates, auto shutoff
Process Media: Fluids and gases compatible with 316 SS
Pressure Fitting: 1/8 NPT female, 316 SS
Power: 4 AA batteries (included)
Battery Life: >100 hr continuous use
Case: Polycarbonate, sealed keypad
Dimensions: 165 H x 91 W x 57 mm D (6.5 x 3.6 x 2.25")
Weight: 400 g (14 oz)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in Singapore currency.
Note: Comes complete with NIST traceable cert., users manual, 4 AA batteries and protective rubber boot.
Ordering Example: (1) HHP360-B precision handheld manometer, 0 to 2000 mmHg range, $1475., $4,355.00
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
HHP350 Series: |
Handheld Smart Manometer for Differential, Gage and Absolute Pressure |
|
|
|
|
|
|